Application Notes (12)
- AN-968: Current Sources: Options and Circuits (pdf, 131 kB)
- AN-880: ADC Requirements for Temperature Measurement Systems (pdf, 423 kB)
-
AN-615: Peak-to-Peak Resolution Versus Effective Resolution
(pdf, 70 kB)
This application note describes effective resolution and peak-to-peak resolution and highlights the difference between these two specifications. - AN-607: Selecting a Low Bandwidth (<15 kSPS) Sigma-Delta ADC (pdf, 222 kB)
-
AN-397: Electrically Induced Damage to Standard Linear Integrated Circuits:
(pdf, 149 kB)
The Most Common Causes and the Associated Fixes to Prevent Reoccurrence -
AN-389: Using Sigma-Delta Converters-Part 2
(pdf, 590 kB)
When to Use/How to Use Sigma-Delta ADCs; Continuation of Part 1 Discussion. -
AN-388: Using Sigma-Delta Converters-Part 1
(pdf, 590 kB)
When to Use/How to Use Sigma-Delta ADCs -
AN-347: Shielding and Guarding
(pdf, 688 kB)
How to Exclude Interference-Type Noise. What to do and Why to do it-A Rational Approach - AN-311: How to Reliably Protect CMOS Circuits Against Power Supply Overvoltaging (pdf, 217 kB)
-
AN-283: Sigma-Delta ADCs and DACs
(pdf, 1699 kB)
Overview of Sigma-Delta Concepts: Oversampling, Noise Shaping Using the Sigma-Delta Modulator, Digital Filtering and Decimation. - AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change (pdf, 76 kB)
- AN-101: Cross Plot Generator Allows Quick A/D Converter Evaluation (pdf, 280 kB)
Technical Articles (2)
-
Delta-Sigma Rocks RF, As ADC Designers Jump On Jitter
(Electronic Design, 1/12/06) - MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB)
Data Sheets (1)
-
AD7792/AD7793: 3-Channel, Low Noise, Low Power, 16-/24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference Data Sheet (Rev B, 03/2007) (pdf, 654 kB)
-
AD7792/AD7793 Key Sheet
(pdf, 151 kB)
A 6-page, concise, clear and downloadable brief on the AD7792/AD7793.
-
AD7792/AD7793 Key Sheet
(pdf, 151 kB)
Glossary (1)
Overview (2)
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. - See what 40 years of data acquisition expertise can do for your instrumentation designs.
Product Selection Guide (1)