content here.
content here.

AD7680:  100 kSPS, 16-Bit PulSAR® ADC in 6 Lead SOT-23

The AD7680 is a 16-bit, fast, low power, successive-approximation ADC. The part operates from a single 2.5 V to 5.25 V power supply and features throughput rates up to 100 kSPS. The part contains a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 100 kHz.

The conversion process and data acquisition are controlled using More

AD7680:  100 kSPS, 16-Bit PulSAR® ADC in 6 Lead SOT-23

Product Description

The AD7680 is a 16-bit, fast, low power, successive-approximation ADC. The part operates from a single 2.5 V to 5.25 V power supply and features throughput rates up to 100 kSPS. The part contains a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 100 kHz.

The conversion process and data acquisition are controlled using CS and the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and the conversion is also initiated at this point. There are no pipelined delays associated with the part.

The AD7860 uses advanced design techniques to achieve very low-power dissipation at fast throughput rates. The reference for the part is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus the analog input range for the part is 0 to VDD. The conversion rate is determined by the SCLK frequency.

St

TRAINING, TUTORIALS & SEMINARS

  • Fast Throughput Rate: 100 kSPS
  • Specified for VDD of 2.5 V to 5.25 V
  • Low Power:
    - 4 mW typ at 100 kSPS with 3 V Supplies
    - 17 mW typ at 100 kSPS with 5 V Supplies
  • Wide Input Bandwidth:
    86 dB SNR at 10 kHz Input Frequency
  • Flexible Power/Serial Clock Speed Management
  • No Pipeline Delays
  • High Speed Serial Interface SPI®/QSPI™/µWire/DSP Compatible
  • Standby Mode: 0.5 µA max
  • 6-Lead SOT-23 Package
  • Resolution (Bits): 16bit
  • T-Put Rate: 100kSPS
  • # Chan: 1
  • Supply V: Single(+2.5 to 5.5),Single(+3),Single(+3.3),Single(+5)
  • Pwr Diss: n/a
  • Interface: Ser,SPI
  • Ain Range: Uni Vdd
  • SNR (dB): 86dB
  • Pkg Type: SOP,SOT

Functional Block Diagram for AD7680

AD7680 Diagram
Functional Block Diagram for AD7680
Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7983 16 1.33MSPS 1 12mW
AD9260 16 2.5MSPS 1 637mW
AD9261-10 16 160MSPS 1 375mW
AD7610 16 250KSPS 1 110mW
AD7612 16 750KSPS 1 230mW
AD7621 16 3MSPS 1 86mW
AD7622 16 2MSPS 1 85mW
AD7623 16 1.33MSPS 1 55mW
AD7625 16 6MSPS 1 145mW
AD7626 16 10MSPS 1 150mW
AD7650 16 570KSPS 1 115mW
AD7651 16 100KSPS 1 45mW
AD7652 16 500KSPS 1 90mW
AD7653 16 1MSPS 1 145mW
AD7401 16 20MSPS 1 100mW
AD7401A 16 20MSPS 1 105mW
AD9446-100 16 100MSPS 1 2.8W
AD7660 16 100KSPS 1 25mW
AD7661 16 100KSPS 1 45mW
AD7663 16 250KSPS 1 41mW
AD7664 16 570KSPS 1 115mW
AD7665 16 570KSPS 1 107mW
AD7666 16 500KSPS 1 90mW
AD7667 16 1MSPS 1 145mW
AD7671 16 1MSPS 1 125mW
AD7675 16 100KSPS 1 25mW
AD7676 16 500KSPS 1 74mW
AD7677 16 1MSPS 1 130mW
AD7680 16 100KSPS 1 -
AD7683 16 100KSPS 1 6mW
AD7684 16 100KSPS 1 6mW