| Title | Content Type | File Type |
|---|---|---|
| AD7606/AD7606-6/AD7606-4: 8-/6-/4-Channel DAS with 16-Bit, Bipolar Input, Simultaneous Sampling ADC Data Sheet (Rev C, 02/2012) (pdf, 792 kB) | Data Sheets | |
| AN-1091: Configuring the AD7606/AD7607 for Slow Supply Ramp Conditions (pdf, 65 kB) | Application Notes | |
| CN-0148: Layout Considerations for an Expandable Multichannel Simultaneous Sampling Data Acquisition System (DAS) Based on the AD7606 16-Bit, 8-Channel DAS (pdf, 502 kB) | Circuit Note | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | Technical Articles | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| CED1Z FPGA Project for AD7606 with Nios driver | FPGA HDL | HTML |
| AD7606 IIO Multi-Channel Simultaneous Sampling ADC Linux Driver (Wiki Site) | Device Drivers | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Recommended External 2.5V Voltage Reference for the AD7606-4
Were these recommendations helpful?
Sample & BuyThe USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.