Product Details

The EVAL-AD7484CBZ is a fully featured evaluation kit for the AD7484. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

Documentation

Software and Tools

  • AD7484 Evaluation Software
    Included in the EVAL-AD7484CB evaluation board package is software for controlling and evaluating the performance of the AD7484 when it is operated with the EVALUATION BOARD CONTROLLER. The EVAL- AD7484CB Demonstration/Evaluation Software runs under Windows 95, 98, NT4, 2000 and XP. The user interface on the PC is via a dedicated program written especially for the EVAL- AD7484CB. Relevant technical documentation is included with the software.
Send Feedback X
content here.
content here.

Send Feedback

Close