Add to Signal Chain Designer

AD977A:  16-Bit, 200 kSPS, Serial I/O A/D Converter

Product Details

The AD977/AD977A is a high speed, low power 16-bit A/D converter that operates from a single 5 V supply. The AD977A has a throughput rate of 200 kSPS whereas the AD977 has a throughput rate of 100 kSPS. Each part contains a successive approximation, switched capacitor ADC, an internal 2.5 V reference, and a high speed serial interface. The ADC is factory calibrated to minimize all linearity errors. The AD977/AD977A is specified for full scale bipolar input ranges of ±10 V, ±5 V and ±3.3 V, and unipolar ranges of 0 V to 10 V, 0 V to 5 V and 0 V to 4 V.

FEATURES and BENEFITS

  • Fast 16-Bit ADC
    200 kSPS Throughput Rate
  • Single 5 V Supply Operation
  • Power Dissipation 100 mW Max
  • Power-Down Mode 50 µW
  • Choice of External or Internal 2.5 V Reference
  • High Speed Serial Interface
  • Input Ranges:
    Unipolar; 0 V–10 V,
    0 V–5 V and 0 V–4 V
    Bipolar; ±10 V, ±5 V and ±3.3 V
  • On-Chip Clock
  • 20-Lead Skinny DIP or
    SOIC Package
  • 28-Lead Skinny SSOP Package

Functional Block Diagram for AD977A

Documentation

Title Content Type File Type
AD977/AD977A: 16-Bit, 100 kSPS/200 kSPS BiCMOS A/D Converter Data Sheet  (Rev D, 10/2000) (pdf, 284 kB) Data Sheets PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Overview PDF
When high performance and low power make the design, ADI converters make the difference. Overview HTML
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD977A Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD977AANZ Status: Production 20 ld PDIP 20 Ind Tube, 18 $33.48 $28.46 Y  Material Info PCN Purchase
AD977AAR Status: Production 20 ld SOIC - Wide 20 Ind Tube, 37 $30.96 $26.31 N  Material Info PCN Purchase
AD977AARS Status: Production 28 ld SSOP 28 Ind Tube, 47 $35.75 $30.39 N  Material Info PCN Purchase
AD977AARSZ Status: Production 28 ld SSOP 28 Ind Tube, 47 $30.96 $26.31 Y  Material Info PCN Purchase
AD977AARZ Status: Production 20 ld SOIC - Wide 20 Ind Tube, 37 $30.96 $26.31 Y  Material Info PCN Purchase
AD977ABN Status: Production 20 ld PDIP 20 Ind Tube, 18 $50.76 $43.14 N  Material Info PCN Purchase
AD977ABNZ Status: Last Time Buy 20 ld PDIP 20 Ind Tube, 18 - - Y  Material Info PCN/PDN Contact ADI
AD977ABR Status: Contact ADI 20 ld SOIC - Wide 20 Ind Tube, 37 $44.69 $37.99 N  Material Info PCN Purchase
AD977ABRS Status: Contact ADI 28 ld SSOP 28 Ind Tube, 47 $44.69 $37.99 N  Material Info PCN Purchase
AD977ABRSZ Status: Contact ADI 28 ld SSOP 28 Ind Tube, 47 $38.70 $32.89 Y  Material Info Notify Me Purchase
AD977ABRSZRL Status: Contact ADI 28 ld SSOP 28 Ind Reel, 1500 - $32.89 Y  Material Info Notify Me Purchase
AD977ABRZ Status: Contact ADI 20 ld SOIC - Wide 20 Ind Tube, 37 $38.70 $32.89 Y  Material Info PCN Purchase
AD977ACRSZ Status: Production 28 ld SSOP 28 Ind Tube, 47 $28.41 $22.03 Y  Material Info PCN Purchase
AD977ACRZ Status: Production 20 ld SOIC - Wide 20 Ind Tube, 37 $27.06 $23.97 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close