Add to Signal Chain Designer

AD10200:  Dual Channel, 12-Bit, 105 MSPS IF Sampling A/D Converter With Analog Input Signal Conditioning

Product Details


The AD10200 is a full channel ADC solution with on-module signal conditioning for improved dynamic performance and fully matched channel-to-channel performance. The module includes two wide dynamic range ADC's. Each ADC has a transformer coupled front end optimized for Direct IF Sampling. The AD10200 has on-chip track-and-hold (T/H) circuitry, and utilizes an innovative architecture, to achieve 12-bit, 105 MSPS performance. The AD10200 uses innovative high-density circuit design and laser-trimmed thin-film resistor networks to achieve exceptional matching and performance while still maintaining excellent isolation, and providing for significant board area savings.

The AD10200 operates with +5 V supply for the analog-to-digital conversion and +3.3V digital supply for the output stage. Each channel is completely independent allowing operation with independent Encode and Analog Inputs. The AD10200 is packaged in a 68-lead Ceramic Gull Wing Package, footprint compatible with the earlier generation AD10242 (12-bit, 40 MSPS) and AD10265 (12-bit, 65 MSPS). Manufacturing is done on Analog Devices' MIL-38534 Qualified Manufacturers Line (QML) and components are available up to Class-H (-55°C to +125°C).

FEATURES and BENEFITS

  • Dual, 105 MSPS Minimum Sample Rate
  • Channel-Channel Isolation, >80 dB
  • AC-Coupled Signal Conditioning Included
  • Gain Flatness up to Nyquist: < 0.2 dB
  • Input VSWR 1.1:1 to Nyquist
  • 80 dB Spurious-Free Dynamic Range
  • Two’s Complement Output Format
  • 3.3 V or 5 V CMOS-Compatible Output Levels
  • 0.850 W per Channel
  • Industrial and Military Grade

Functional Block Diagram for AD10200

Documentation

Title Content Type File Type
AD10200: Dual Channel, 12-Bit 105 MSPS IF Sampling ADC with Analog Input Signal Conditioning Data Sheet (Rev A, 10/2006) (pdf, 1703 kB) Data Sheets PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Application Notes PDF
AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Application Notes PDF
AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Application Notes PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Application Notes PDF
AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Application Notes PDF
AN-345: Grounding for Low-and-High-Frequency Circuits  (pdf, 455 kB)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance....
Application Notes PDF
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) Application Notes PDF
AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
Application Notes PDF
AN-342: Analog Signal-Handling for High Speed and Accuracy.  (pdf, 468 kB)
Signal handling techniques for optimizing DAC and ADC performance.
Application Notes PDF
AN-280: Mixed Signal Circuit Technologies  (pdf, 2101 kB)
Considers problems which arise when reality (& Murphy) intervene in a design which otherwise seems satisfactory in terms of theory and modeling.
Application Notes PDF
AN-297: Test Video A/D Converters Under Dynamic Conditions  (pdf, 731 kB) Application Notes PDF
AN-302: 02: Exploit Digital Advantages in an SSB Receiver  (pdf, 417 kB) Application Notes PDF
UG-173: High Speed ADC USB FIFO Evaluation Kit (HSC-ADC-EVALB-DCZ)  (pdf, 774 kB) User Guides PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Ultrasound Analog Electronics Primer
(Analog Dialogue, Vol. 33, No. 5, May, 1999)
Analog Dialogue HTML
14-Bit Monolithic ADCs: First to Sample Faster than 1 MSPS
(Analog Dialogue, Vol. 31, No. 2, 1997)
Analog Dialogue HTML
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Class T Satellite Products  (pdf, 124 kB) Technical Articles PDF
Multi-Channel Analog-to-Digital Converter Module Integration  (pdf, 20 kB) Technical Articles PDF
Proper Grounding Is Critical For High-Speed Systems
... by Walt Kester and James Bryant, Analog Devices, Inc. (Wireless Systems Design, May 2000)
Technical Articles HTML
Correlating High-Speed ADC Performance to Multicarrier 3G Requirements
by Brad Brannon (RF Design, 6/1/2003)
Technical Articles HTML
DNL and Some of its Effects on Converter Performance
... by Brad Brannon, Analog Devices, Inc. (Wireless Design & Development, June 2001)
Technical Articles HTML
GIDEP - Product Change Notice  (pdf, 72 kB)
(2/2/00)
ADI Philippines is being qualified as alternative sites for QMLV, Class S, JAN S and customer SCD Drawings for screening, testing, and quality conformance testing presently tested at ADI Santa Clara, CA. The device types effected by this move are listed in the Appendices.
Aerospace Information PDF
Space Products Signal Chain  (pdf, 176 kB)
(Revised 12/01)
Satellite signal chain with suggested part types in various locations.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Quality Assurance Quality Assurance HTML
Product/Process Reliability Flow  (pdf, 5 kB) Quality Assurance PDF
Generic Qual Plan Flow  (pdf, 6 kB) Quality Assurance PDF
Technology Overview Overview HTML
Multi-Chip Products Capability Brochure  (pdf, 112 kB) Overview PDF
Capabilities Overview Briefing  (pdf, 1458 kB)
High Performance Signal Processing Solutions for Military and Aerospace
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD10200 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD10200/PCB Status: Production Evaluation Board $666.36 No -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close