ADUC831
PRODUCTIONMicroConverter®, 12-Bit ADCs and DACs with Embedded 62 kBytes Flash MCU
- Part Models
- 4
- 1ku List Price
- Starting From $11.83
Overview
- ANALOG I/O
- 8-channel, 247 kSPS 12-bit ADC
DC performance: ±1 LSB INL
AC performance: 71 dB SNR - DMA controller for high speed ADC-to-RAM capture
- 2 12-Bit (monotonic) voltage output DACs
- Dual output PWM/Σ-Δ DACs
- On-chip temperature sensor function ±3C
- On-chip voltage reference
- 8-channel, 247 kSPS 12-bit ADC
- Memory
- 62 kBytes on-chip Flash/EE program memory
- 4 kBytes on-chip Flash/EE data memory
- Flash/EE, 100 yr retention, 100 kCycles endurance
- 2304 bytes on-chip data RAM
- 8051 based core
- 8051 compatible instruction set (16 MHz max)
- 12 interrupt sources, 2 priority levels
- Dual data pointer
- Extended 11-bit stack pointer
- See data sheet for additional features
The ADuC831 is a fully integrated 247 kSPS data acquisition system incorporating a high performance self-calibrating multi-channel 12-bit ADC, dual 12-bit DACs, and programmable 8-bit MCU on a single chip.
The microcontroller core is an 8052, and therefore 8051-instruction-set compatible with 12 core clock periods per machine cycle. 62 kBytes of nonvolatile Flash/EE program memory are provided on-chip. Four kBytes of nonvolatile Flash/EE data memory, 256 bytes RAM and 2 kBytes of extended RAM are also integrated on-chip.
The ADuC831 also incorporates additional analog functionality with two 12-bit DACs, power supply monitor, and a band gap reference. On-chip digital peripherals include two 16-bit Σ-∆ DACs, dual output 16-bit PWM, watchdog timer, time interval counter, three timers/counters, Timer 3 for baud rate generation and serial I/O ports (I2C, SPI and UART).
On-chip factory firmware supports in-circuit serial download and debug modes (via UART), as well as single-pin emulation mode via the EA pin. The ADuC831 is supported by QuickStart™ and QuickStart Plus development systems featuring low cost software and hardware development tools.
The part is specified for 3 V and 5 V operation over the extended industrial temperature range, and is available in a 52-lead plastic quad flatpack package and in a 56-lead chip scale package.
Applications
- Optical networking—laser power control
- Base station systems
- Precision instrumentation, smart sensors
- Transient capture systems
- DAS and communications systems
Documentation
Data Sheet 2
User Guide 2
Application Note 15
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUC831BCPZ | 56-Lead LFCSP (8mm x 8mm) | ||
| ADUC831BCPZ-REEL | 56-Lead LFCSP (8mm x 8mm) | ||
| ADUC831BSZ | 52-Lead MQFP (10mm x 10mm) | ||
| ADUC831BSZ-REEL | 52-Lead MQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 1, 2015 - 15_0024 Conversion of 8x8mm and 9x9mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
| ADUC831BCPZ | PRODUCTION | |
| ADUC831BCPZ-REEL | PRODUCTION | |
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| ADUC831BSZ | PRODUCTION | |
| ADUC831BSZ-REEL | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADUC831BSZ | PRODUCTION | |
| ADUC831BSZ-REEL | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADUC831BSZ | PRODUCTION | |
| ADUC831BSZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADuC831 Code Examples 3
Evaluation Software 0
Can't find the software or driver you need?