ADUC7032-8L:  Integrated Precision Battery Sensor for Automotive System

The ADuC7032-8L is a complete system solution for battery monitoring in 12 V automotive applications. The device integrates all of the required features to precisely and intelligently monitor, ...More

ADuC7032-8L Silicon Anomaly Sheet Available
This anomaly list describes the known bugs, anomalies, workarounds, and planned feature enhancements for the ADuC7032-8L MicroConverter®.

QuickStart™ Development Tools for MicroConverter® Products
Development tools and systems for ARM7TDMI and 8052 Precision based Precision Analog Microcontrollers.

ADUC7032-8L:  Integrated Precision Battery Sensor for Automotive System

Product Description

The ADuC7032-8L is a complete system solution for battery monitoring in 12 V automotive applications. The device integrates all of the required features to precisely and intelligently monitor, process, and diagnose 12 V battery parameters, including battery current, voltage, and temperature, over a wide range of operating conditions.

Minimizing external system components, the device is powered directly from the 12 V battery. An on-chip, low dropout (LDO) regulator generates the supply voltage for the three integrated 16-bit ADCs. The ADCs precisely measure battery current, voltage, and temperature, which can be used to characterize the state of health and charge of a car battery.

A Flash/EE memory-based ARM7™ microcontroller (MCU) is also integrated on-chip and is used both to preprocess the acquired battery variables and to manage communications from the ADuC7032-8L to the main electronic control unit (ECU) via a local interconnect network (LIN) interface, which is integrated on-chip.

Both the MCU and the ADC subsystem can be individually configured to operate in normal or flexible power saving modes of operation.

In its normal operating mode, the MCU is clocked indirectly from an on-chip oscillator via the phase-locked loop (PLL) at a maximum clock rate of 20.48 MHz. In its power-saving operating modes, the MCU can be totally powered down, waking up only in response to an ADC conversion result ready, digital comparators, the wake-up timer, a power-on reset (POR), or an external serial communication event.

The ADC can be configured to operate in a normal (full-power) mode of operation, interrupting the MCU after various sample conversion events. The current channel features two low power modes: low power and low power plus, generating conversion results to a lower performance specification.

On-chip factory firmware supports in-circuit Flash/EE memory reprogramming via the LIN or JTAG serial interface ports, and nonintrusive emulation is also supported via the JTAG interface. These features are incorporated into a low cost QuickStart™ Plus development system supporting the ADuC7032-8L.

The ADuC7032-8L operates directly from the 12 V battery supply and is fully specified over a temperature range of −40°C to +105°C. The ADuC7032-8L is functional, with degraded performance, at temperatures from 105°C to 125°C.

Applications

  • Battery sensing/management for automotive systems
  • Features

    • Power
      Operates directly from 12 V battery supply
      Current consumption
      - Normal mode: 10 mA at 10 MHz
      - Low power monitor mode: 175 µA

    High precision analog-to-digital converters (ADCs)

    • Dual channel, simultaneous sampling, 16-bit Σ-Δ ADCs
    • Third independent ADC for temperature sensing
    • Programmable ADC throughput from 1 Hz to 8 kHz
    • On-chip 5 ppm/°C voltage reference
    • Current channel
      Fully differential, buffered input
      Programmable gain: 1 to 512
      ADC input range: −200 mV to +300 mV
      Digital comparators, with current accumulator feature
    • Voltage channel
      Buffered, on-chip attenuator for 12 V battery inputs
    • Temperature channel
      External and on-chip temperature sensor options
    • Memory
      96 kB Flash/EE memory, 6 kB SRAM
      10k-cycle Flash/EE endurance, 20-year Flash/EE retention
      In-circuit download via JTAG and LIN
      64 × 16-bit result FIFO for current and voltage ADC
    • Package and temperature range
      48-lead, 7 mm × 7 mm LQFP
      Fully specified for −40°C to +105°C operation

    Microcontroller

    • ARM7TDMI core, 16-/32-bit RISC architecture
    • 20.48 MHz PLL with programmable divider
    • PLL input source
      On-chip precision oscillator
      On-chip low power oscillator
      External (32.768 kHz) watch crystal
    • JTAG port supports code download and debug

    On-chip peripherals

    • LIN 1.3- and 2.0-compatible (slave) support via UART with hardware synchronization
    • Flexible wake-up I/O pin, master/slave SPI serial I/O
    • 9-pin GPIO port, 2× general-purpose timers
    • Wake-up and watchdog timers
    • Power supply monitor, on-chip power-on reset

    Diagrams

    ADuC7032-8L Diagram
    Functional Block Diagram for ADuC7032-8L

    Specifications

    MCU Core ARM7 TDMI
    MCU Speed (MIPS) 40
    Flash (kbytes) 0
    SRAM (bytes) 0
    GPIO Pins 9
    Resolution (Bits) 16bit
    ADC Speed (KSPS) 8kSPS
    ADC # Channels 2
    Temperature Range (°C) -40 to 85

    Explore Other Products

    ADUC7036 - Integrated Precision Battery Sensor for Automotive

    Subscribe to New Products Feed
    Part# MCU Core MCU Speed (MIPS) Flash (kbytes) SRAM (bytes) External Memory Interface GPIO Pins Resolution (Bits) ADC Speed (KSPS) ADC # Channels Other 12 Bit DAC Outputs Temperature Range (°C) Smallest Package Price* (1000-4999)
    ADUC7019 ARM7 TDMI 40 62 8192 - 14 12 1,000 5 - 3 -40 to 125 - $6.42
    ADUC7020 ARM7 TDMI 40 62 8192 - 14 12 1,000 5 - 4 -40 to 105 40 CSP, 6x6mm $6.88
    ADUC7021 ARM7 TDMI 40 62 8192 - 13 12 1,000 8 - 2 -40 to 85 40 CSP, 6x6mm $4.94
    ADUC7022 ARM7 TDMI 40 62 8192 - 13 12 1,000 10 - - -40 to 85 40 CSP, 6x6mm $4.03
    ADUC7024 ARM7 TDMI 40 62 8192 - 30 12 1,000 10 PWM 2 -40 to 105 64 CSP, 9x9mm $7.08
    ADUC7025 ARM7 TDMI 40 62 8192 - 30 12 1,000 12 PWM - -40 to 105 64 CSP, 9x9mm $5.30
    ADUC7026 ARM7 TDMI 40 62 8192 X 40 12 1,000 12 PWM 4 -40 to 125 80 QFP, 14x14mm $8.91
    ADUC7027 ARM7 TDMI 40 62 8192 X 40 12 1,000 16 PWM - -40 to 125 80 QFP, 14x14mm $6.50
    ADUC7028 ARM7 TDMI 40 62 8 - 40 12 1,000 8 - 4 -40 to 125 - $6.01
    ADUC7032-8L ARM7 TDMI 40 96 6 - 9 16 8 2 - - -40 to 85 - $7.12
    ADUC7033 ARM7 TDMI 40 96 6 - 9 16 -