AD8334: Quad VGA with Ultralow Noise Preamplifier and Programmable RIN
The AD8334 is an ultralow noise, quad channel linear-in-dB variable gain amplifier (VGA). Although optimized for ultrasound systems, it may be used as a low noise variable gain control in any ...More
Technical Article: Complete Analog Front End (AFE) for Advanced Ultrasound Equipment
For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare.
AD8334: Quad VGA with Ultralow Noise Preamplifier and Programmable RIN
Product Description
The AD8334 is an ultralow noise, quad channel linear-in-dB variable gain amplifier (VGA). Although optimized for ultrasound systems, it may be used as a low noise variable gain control in any application whose operating frequency is less than 100 MHz.
The AD8334 is a quad version of the single AD8331 and dual AD8332.
For more information on specs, please see the AD8332 datasheet.
Applications
- Data Sheet Rev F, 04/2008 (pdf 861kB)
- (About Data Sheets)
Features
- Ultralow Input Noise at Maximum Gain
- Active Termination Match, Selected with an External Resistor
- Ultra Low Noise LNA Pre-amp
- Bandwidth: 100 MHz (-3 dB)
- Wide Gain Range with Programmable
Post-amp
- Fully Differential Signal Path after LNA
- Selectable Output Clamping Level
- Trimmed for Gain, Offset and Clamping Level
- Optimized for 10-/12-Bit ADCs
- Single +5 V Supply
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8334
Quad VGA with Ultralow Noise Preamplifier and Programmable RIN
Other Diagrams for AD8334
Quad VGA with Ultralow Noise Preamplifier and Programmable RIN
AD8334 Pin Configuration
Functional Block Diagram for AD8334
AD8264 - Quad, 235 MHz, DC Coupled VGA and Differential Output Amplifier
ADL5331 - 1 MHz to 1.2 GHz VGA with 30 dB Gain Control Range
| Part# | Gain Control | -3 dB BW (MHz) | Gain Low End (dB) | Gain High End (dB) | Number of Channels | Spectral Noise (nV/rtHz) | Supply Voltage (V) | Supply Current | Gain Accuracy (dB) | 1 dB Comp Point (dBm) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD600 | Analog | 35 | 0 | +40 | 2 | 1.4 | ±5 | 14mA | - | - | - | $16.61 |
| AD602 | Analog | 35 | -10 | +30 | 2 | 1.4 | ±5 | 14mA | - | - | - | $13.36 |
| AD603 | Analog | 90 | -11 | +31 | 1 | 1.4 | ±5 | 20mA | ±0.5 | - | 8-Lead DIP, 8-Lead SOIC | $4.40 |
| AD604 | Analog | 40 | 0 | +48 | 2 | 0.8 | ±5 | 31mA | ±0.3 | 15 | 24-Lead SOIC, 24-Lead SSOP | $16.45 |
| AD605 | Analog | 40 | -14 | +34 | 2 | 1.8 | +5 | 23mA | ±0.2 | 15 | 16-Lead SOIC | $9.91 |
| AD8260 | Digital | 180 | -6 | +24 | 1 | 2.4 | +3.3 | 28mA | +0.25 | - | - | $3.84 |
| AD8264 | Analog | 235 | 0 | +24 | 4 | 2.3 | ±5 | 99mA | +2 | - | 40-Lead LFCSP | $11.95 |
| AD8320 | Digital | 150 | -10 | +26 | 1 | 53 | +12 | 105mA | ±0.2 | 22.5 | 20-Lead SOIC | - |
| AD8321 | Digital | 120 | -27.4 | +26 | 1 | 20 | +9 | 90mA | ±1 | 19.5 | 20-Lead SOIC | $4.40 |
| AD8322 | Digital | 180 | -12.6 | +29.5 | 1 | 64 | +5 | 113mA | ±2 | 19 | 28-Lead TSSOP | $3.19 |
| AD8323 | Digital | 100 | -26 | +27.5 | 1 | - | +5 | - | - | - | 28-Lead TSSOP | $3.34 |
| AD8324 | Digital | 100 | -25.5 | +33.5 | 1 | 157 | +3.3 | 207mA | ±1 | 21 | 20-Lead LFCSP, 20-Lead QSOP | $1.73 |
| AD8325 | Digital | 100 | -29.5 | +30 | 1 | 56 | +5 | 133mA | ±1 | 18.5 | 28-Lead TSSOP | $3.34 |
| AD8326 | Digital | 100 | -26 | +27.5 | 1 | 100 | ±5 | 157mA | ±1 | 26.5 | 28-Lead PSOP, 28-Lead TSSOP | $3.95 |
| AD8327 | Digital | 160 | -18 | +30 | 1 | 64 | +5 | 105mA | ±1 | 18 | 20-Lead TSSOP | $3.80 |
| AD8328 | Digital | 107 | -27.5 | +31.5 | 1 | 135 | - | 120mA | ±1 | 18.4 | 20-Lead LFCSP, 20-Lead QSOP | $1.92 |
| AD8330 | Analog | 150 | 0 | +50 | 1 | 5 | +6 | 20mA | ±0.5 | - | 16-Lead LFCSP, 16-Lead QSOP | $4.44 |
| AD8331 | Analog | 120 | -4.5 | +43 | 1 | 0.74 | +5 | 25mA | +0.5 | 7 | - | $5.45 |
| AD8332 | Analog | 120 | -4.5 | +43.5 | 2 | 0.74 | +5 | 58mA | +0.5 | 7 | 28-Lead TSSOP, 32-Lead CSP | $10.57 |
| AD8334 | Analog | 100 | +4.5 | +43.5 | 4 | 0.74 | +5 | 116mA | +0.5 | 7 | 64-Lead LFCSP | $14.66 |
| AD8335 | Analog | 70 | -10 | +38 | 4 | 1.3 | +5 | 76mA | ±0.2 | 18 | 64-Lead LFCSP | $12.14 |
| AD8336 | Analog | 115 | -14 | +46 | 1 | 3 | ±12 | 25mA | ±0.5 | 11 | 16-Lead LFCSP | $4.59 |
| AD8337 | Analog | 280 | 0 | +24 | 1 | 2.2 | ±5 | 15mA | ±0.25 | - | 8-Lead LFCSP | $2.49 |
| AD8350 | Analog | 900 | +15 | +20 | - | 1.7 | +11 | 32mA | - | 2 | 8-Lead SOIC/8-Lead uSOIC | $2.52 |
| AD8351 | Analog | 2200 | 0 | +26 | - | 2.7 | +5 | 32mA | - | 13 | 10-Lead uSOIC | $2.68 |
| AD8352 | Analog | 2200 | +3 | +25 | - | 2.6 | +5.5 | 37mA | - | 13 | 16-Lead LFCSP | $3.53 |
| AD8366 | Digital | 1000 | +4.5 | +20.5 | - | - | - | 180mA | - | - | 32-Lead CSP | - |
| AD8367 | Analog | 500 | -2.5 | +42.5 | 1 | 1.84 | +5.5 | 26mA | ±0.2 | 8.1 | 14-Lead TSSOP | $4.60 |
| AD8368 | Analog | 800 | -12 | +22 | 1 | - | +5 | - | ±0.4 | 13 | 24-Lead LFCSP | $4.60 |
| AD8369 | Digital | 600 | -5 | +40 | 1 | 2 | +5.5 | 37mA | ±0.5 | 0.5 | 16-Lead TSSOP | $4.25 |
| AD8370 | Digital | 700 | +25 | +34 | 1 | 2.1 | +5.5 | 78mA | - | 14 | 16-Lead TSSOP | $4.25 |
| AD8372 | Digital | 130 | -9 | +32 | 2 | - | +5 | 116mA | ±0.3 | - | 32-Lead CSP | $6.58 |
| AD8375 | Digital | 690 | -4 | +20 | 1 | - | +5 | 130mA | ±0.2 | 19 | 24-Lead LFCSP | $4.54 |
| AD8376 | Digital | 690 | -4 | +20 | 2 | - | +5 | 260mA | ±0.2 | 19 | 32-Lead CSP | $6.57 |
| ADL5330 | Analog | 3000 | -34 | +22 | 1 | - | +5 | 240mA | - | 1.2 | 24-Lead LFCSP | $5.04 |
| ADL5331 | Analog | 1500 | -14 | +17 | 1 | - | - | 240mA | - | - | - | - |
| ADL5390 | Analog | 2400 | - | +7 | 1 | - | +5 | 130mA | - | 9.6 | 24-Lead LFCSP | $7.59 |
| ADL5391 | Analog | 2000 | - | +9.5 | 1 | 26.7 | +5 | 135mA | - | 15.1 | 16-Lead LFCSP | $4.95 |
| ADL5561 | - | 2900 | +6 | +15.5 | - | 2.1 | - | 40mA | - | - | 16-Lead LFCSP | $3.68 |
| ADL5592 | Digital | 2400 | - | +30.5 | 1 | - | - | - | -0.02 | - | 40-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8334 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8334-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $294.19 | 06/26/2009 | Y | Contact ADI | Add To Cart |
| AD8334ACPZ | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Ind | $14.66 | 06/26/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8334ACPZ-REEL | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Ind | $14.66 | 06/26/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8334ACPZ-REEL7 | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Ind | $14.66 | 08/14/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close