AD8270: Precision Dual-Channel, Difference Amplifier
The AD8270 is a low distortion, dual-channel amplifier with internal gain setting resistors. With no external components, it can be configured as a high performance difference amplifier with gains of ...More
AD8270: Precision Dual-Channel, Difference Amplifier
Product Description
The AD8270 is a low distortion, dual-channel amplifier with internal gain setting resistors. With no external components, it can be configured as a high performance difference amplifier with gains of 0.5, 1, or 2. It can also be configured in over 40 single-ended configurations, with gains ranging from −2 to +3.
The AD8270 is the first dual-difference amplifier in the small 4 mm × 4 mm LFCSP. It requires the same board area as a typical single-difference amplifier. The smaller package allows a 2× increase in channel density and a lower cost per channel, all with no compromise in performance.
The AD8270 operates on both single and dual supplies and requires only 2.5 mA maximum supply current for each amplifier. It is specified over the industrial temperature range of −40°C to +85°C and is fully RoHS compliant.
Applications
Data Sheet, Rev. 0, 1/08
- Data Sheet Rev 0, 02/2008 (pdf 593kB)
- (About Data Sheets)
Features
- With no external resistors
Difference amplifier: gains of 0.5, 1, or 2
Single ended amplifiers: over 40 different gains
Set reference voltage at midsupply - Excellent ac specifications
15 MHz bandwidth
30 V/μs slew rate
- High accuracy dc performance
0.08% maximum gain error
10 ppm/°C maximum gain drift
80 dB minimum CMRR (G = 2) - Two channels in small 4 mm × 4 mm LFCSP
- Supply current: 2.5 mA per channel
- Supply range: ±2.5 V to ±18 V
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8270
Precision Dual-Channel, Difference Amplifier
Other Diagrams for AD8270
Precision Dual-Channel, Difference Amplifier
AD8270 Pin Configuration
Functional Block Diagram for AD8270
AD8227 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
AD8276 - Low Power, Wide Supply Range, Low Cost Unity-Gain Difference Amplifier
| Part# | Description | Single/Dual Supply | Vcc-Vee | Gain Setting Method | Bandwidth G=10 (kHz typ) | Gain min. | Gain max. | Min CMRR @ 60 Hz Min Gain | Min CMRR @ 60Hz Max Gain | Vnoise RTI 1-10 Hz µVp-p | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | - |
| AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 |
| AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 |
| AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 |
| AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 |
| AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 |
| AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 |
| AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 |
| AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 |
| AD626 | Diff Amp | Single/Dual | 4.8V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 |
| AD627 | Micropower IA | Single/Dual | 2.2V to 36V | Resistor | 30 | 5 | 1,000 | 77dB | 77dB | 1.2 | $2.56 |
| AD628 | High CMV DA | Single/Dual | 4.5V to 36V | Pin, Resistor | 600 | 0.1 | 100 | 75dB | 75dB | 15 | $1.78 |
| AD629 | High CMV DA | Dual | 5V to 36V | fixed | 500 | - | - | 77dB | 77dB | 15 | $2.84 |
| AD8129 | Low Cost Diff Amp | Single/Dual | 4.5V to 25V | Resistor | 200000 | 10 | - | 94dB | - | - | $1.57 |
| AD8202 | High CMV DA | Single | 3.5V to 12V | fixed | 50 | - | - | 82dB | 82dB | 10 | $1.34 |
| AD8203 | High CMV DA | Single | 3.5V to 12V | fixed | 60 | - | - | 82dB | 82dB | 10 | $1.37 |
| AD8205 | S.S Diff Amp | Single | 4.5V to 5.5V | fixed | 50 | - | - | 78dB | 78dB | 20 | $1.51 |
| AD8206 | S.S Diff Amp | Single | 4.5V to 5.5V | fixed | 100 | - | - | 76dB | 76dB | 20 | $1.37 |
| AD8210 | Bi-Directional Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $1.81 |
| AD8211 | High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $0.81 |
| AD8212 | High CMV Shunt Mon | Single | 7V to 65V | Resistor | 1000 | 1 | 1,000 | 100dB | 100dB | 1.1 | $0.93 |
| AD8213 | Dual High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $2.01 |
| AD8214 | High CMV Threshold Detec | Single | 5V to 65V | Resistor | - | 1 | 100 | 80dB | 80dB | 2.2 | $0.76 |
| AD8215 | High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 450 | 20 | 20 | 100dB | 100dB | 7 | $1.21 |
| AD8216 | High BW 65 V Diff Amp | Single | 4.5V to 5.5V | fixed | 3000 | 3 | 3 | 80dB | 80dB | 20 | $1.62 |
| AD8220 | R-R JFET IA | Single/Dual | 4.6V to 36V | Resistor | 800 | 1 | 1,000 | 78dB | 94dB | 0.8 | $2.32 |
| AD8221 | High Performance IA | Dual | 4.6V to 36V | Resistor | 562 | 1 | 1,000 | 80dB | 130dB | 0.25 | $2.01 |
| AD8222 | Dual High Performance IA | Dual | - to - | Resistor | 750 | 1 | 10,000 | 80dB | 130dB | 0.25 | $3.63 |
| AD8223 | S.S R-R IA | Single/Dual | 3V to 25V | Pin | 200 | 5 | 1,000 | 70dB | 105dB | 2 | $1.05 |
| AD8224 | Dual JFET R-R IA | Single/Dual | 4.6V to 36V | Resistor | 800 | 1 | 1,000 | 78dB | 94dB | 0.8 | $4.17 |
| AD8225 | Fixed G=5 IA | Dual | 3.4V to 36V | fixed | 900 | - | - | 86dB | 86dB | 1.5 | $3.29 |
| AD8226 | Wide Supply R-R out IA | Single/Dual | 2.2V to 36V | Resistor | 160 | 1 | 1,000 | 80dB | 105dB | 2 | $1.40 |
| AD8227 | Wide Supply R-R out IA | Single/Dual | 2.2V to 36V | Resistor | 200 | - | - | 100dB | 110dB | 1.5 | $1.38 |
| AD8228 | Precision IA | Dual | 4.6V to 36V | Pin | 650 | 10 | 100 | 100dB | 120dB | 0.5 | $3.03 |
| AD8230 | Zero Drift IA | Single/Dual | 8V to 16V | Resistor | 2 | 2 | 1,000 | - | 110dB | 3 | $2.99 |
| AD8231 | Zero Drift Software Prog | Single | 3V to 6V | Pin, Software | 700 | 1 | 128 | 80dB | 110dB | 0.7 | $1.71 |
| AD8236 | - | Single | 1.8V to 5.5V | Resistor | 9 | - | - | 94dB | 110dB | 4 | $0.99 |
| AD8250 | Software Programmable | Dual | 10V to 34V | Pin, Software | 3000 | 1 | 10 | 80dB | 98dB | 1 | $5.01 |
| AD8251 | Software Programmable | Dual | 10V to 34V | Pin, Software | 2500 | 1 | 8 | 80dB | 98dB | 1.2 | $5.01 |
| AD8253 | Software Programmable | Dual | 10V to 34V | Pin, Software | 10000 | 1 | 1,000 | 80dB | 120dB | 1 | $4.95 |
| AD8270 | Dual Diff Amp | Dual | 5V to 36V | Pin | 10000 | 0.5 | 2 | 70dB | 80dB | 1 | $1.91 |
| AD8271 | - | - | 5V to 36V | - | - | - | - | - | - | - | $1.25 |
| AD8273 | Dual Audio Diff Amp | Dual | 5V to 36V | Pin | 20000 | 0.5 | 2 | 77dB | - | 2 | $1.67 |
| AD8274 | Precision Diff Amp | Dual | 5V to 36V | - | 10000 | 0.5 | 2 | - | - | - | $1.05 |
| AD8275 | Level Shifting ACD Driver | Single | 3.3V to 15V | Resistor | - | - | - | 96dB | 96dB | - | $1.60 |
| AD8276 | - | Single/Dual | 4V to 36V | fixed | - | - | - | 86dB | - | - | $1.00 |
| AD8290 | Sensor Amp | - | 2.6V to 5.5V | fixed | - | 50 | 50 | - | - | 0.75 | $1.52 |
| AD8293G160 | Zero Drift Filter Amp | Single | 1.8V to 5.5V | fixed | 0.5 | 160 | 160 | 94dB | 94dB | 0.7 | $0.99 |
| AD8293G80 | Zero Drift Filter Amp | Single | 1.8V to 5.5V | fixed | 0.5 | 80 | 80 | 94dB | 94dB | 0.7 | $0.99 |
| AD8295 | Precision IA | Dual | 4.6V to 36V | Resistor | 750 | 1 | 1,000 | 80dB | 130dB | 0.25 | $2.59 |
| AD8553 | Zero Drift IA | Single | 1.8V to 5.5V | Resistor | 1 | 0.1 | 10,000 | 80dB | 120dB | 0.7 | $1.32 |
| AD8555 | Sensor Amp | Single | 5.5V to 2.7V | Software | n/a | 70 | 1,280 | 80dB | 96dB | 0.5 | $3.12 |
| AD8556 | Sen/Filter Amp | Single | 2.7V to 5.5V | Software | n/a | 70 | 1,280 | 80dB | 94dB | 0.5 | $2.88 |
| AD8557 | Sensor Amp | Single | 2.7V to 5.5V | Software | - | 28 | 1,300 | 75dB | 86dB | - | $2.13 |
| AMP03 | Precision Diff Amp | Dual | 12V to 36V | fixed | 3000 | - | - | 85dB | 85dB | 2 | $2.81 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8270 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8270ACPZ-R7 | Prodn | 16 ld LFCSP (4x4mm, 2.35mm exposed pad) | 16 | Ind | $1.91 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8270ACPZ-RL | Prodn | 16 ld LFCSP (4x4mm, 2.35mm exposed pad) | 16 | Ind | $1.91 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8270ACPZ-WP | Prodn | 16 ld LFCSP (4x4mm, 2.35mm exposed pad) | 16 | Ind | $1.91 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close