content here.
content here.

AD8129:  Low Cost 200 MHz Differential Receiver Amplifier

The AD8129/AD8130 are designed as receivers for the transmission of high speed signals over twisted-pair cables to work with the AD8131 or AD8132 drivers. Either can be used for analog or digital video signals and for high speed data ...More

AD8129:  Low Cost 200 MHz Differential Receiver Amplifier

Product Description

The AD8129/AD8130 are designed as receivers for the transmission of high speed signals over twisted-pair cables to work with the AD8131 or AD8132 drivers. Either can be used for analog or digital video signals and for high speed data transmission.

The AD8129/AD8130 are differential-to-single-ended amplifiers with extremely high CMRR at high frequency. Therefore, they can also be effectively used as high speed instrumentation amps or for converting differential signals to single-ended signals.

  • High Speed
    AD8130: 270 MHz, 1090 V/µs @ G = +1
    AD8129: 200 MHz, 1060 V/µs @ G = +10
  • High CMRR
    94 dB min, dc to 100 kHz
    80 dB min @ 2 MHz
    70 dB @ 10 MHz
  • High input impedance: 1 MΩ differential
  • Low noise
    AD8130: 12.5 nV/√Hz
    AD8129: 4.5 nV/√Hz
  • Input common-mode range ±10.5 V
  • Low distortion, 1 V p-p @ 5 MHz:
    AD8130, -79 dBc worst harmonic @ 5 MHz
    AD8129, -74 dBc worst harmonic @ 5 MHz
  • User-adjustable gain
    No external components for G = +1
  • Power supply range +4.5 V to ±12.6 V
  • Power-down
  • Single/Dual Supply: Single/Dual
  • Gain Setting Method: Resistor
  • Gain Range (min to max): 10
  • Bandwidth G=10 (kHz typ): 200000kHz
  • Supply Current : 10.8mA

Pin Configuration Diagram for AD8129

Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
AD522 Diff Amp Dual 10V to 36V Resistor 30 1 1,000 75dB 100dB 4 -
AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.52
AD526 Software Programmable Dual 9V to 33V Digital 350 1 16 - - 3 $6.39
AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.31
AD621 Precision IA Dual 4.6V to 36V Pin 800 10 100 93dB 110dB 0.28 $4.09
AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.51
AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.40
AD624 Precision IA Dual 12V to 36V Pin 150 1 1,000 70dB 110dB 0.3 $15.87
AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.78
AD626 Diff Amp Single/Dual 4.8V to 12V Pin 100 10 100 55dB 55dB 2 $3.70
AD627 Micropower IA Single/Dual 2.2V to 36V Resistor 30 5 1,000 77dB 77dB 0.56 $2.56
AD628 High CMV DA Single/Dual 4.5V to 36V Pin, Resistor 600 0.1 100 75dB 75dB 15 $1.78
AD629 High CMV DA Dual 5V to 36V fixed 500 1 1 77dB 77dB 15 $2.84
AD8129 Low Cost Diff Amp Single/Dual 4.5V to 25V Resistor 200000 10 - 94dB - - $1.57
AD8202 High CMV DA Single 3.5V to 12V fixed 50 - - 82dB 82dB 10 $1.51
AD8203 High CMV DA Single 3.5V to 12V fixed 60 - - 82dB 82dB 10 $1.37
AD8205 S.S Diff Amp Single 4.5V to 5.5V fixed 50 - - 78dB 78dB 20 $1.51
AD8206 S.S Diff Amp Single 4.5V to 5.5V fixed 100 - - 76dB 76dB 20 $1.37
AD8210 Bi-Directional Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $1.81
AD8211 High CMV Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $0.81
AD8212 High CMV Shunt Mon Single 7V to 65V Resistor 1000 1 1,000 100dB 100dB 1.1 $0.93
AD8213 Dual High CMV Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $2.01
AD8214 High CMV Threshold Detec Single 5V to 65V Resistor - 1 100 80dB 80dB 2.2 $0.76
AD8215 High CMV Shunt Mon Single 4.5V to 5.5V fixed 450 20 20 100dB 100dB 7 $1.21
AD8216 High BW 65 V Diff Amp Single 4.5V to 5.5V fixed 3000 3 3 80dB 80dB 20 $1.62
AD8220 R-R JFET IA Single/Dual 4.6V to 36V Resistor 800 1 1,000 78dB 94dB 0.8 $2.32
AD8221 High Performance IA Dual 4.6V to 36V Resistor 562 1 1,000 80dB 130dB 0.25 $2.01
AD8222 Dual High Performance IA Dual - to - Resistor 750 1 1,000 80dB 130dB 0.25 $3.63
AD8223 S.S R-R IA Single/Dual 3V to 24V Pin 125 5 1,000 80dB 90dB 0.6 $1.05
AD8224 Dual JFET R-R IA Single/Dual 4.6V to 36V Resistor 800 1 1,000 78dB 94dB 0.8 $4.17
AD8225 Fixed G=5 IA Dual 3.4V to 36V fixed 900 - - 86dB 86dB 1.5 $3.29
AD8226 Wide Supply R-R out IA Single/Dual 2.2V to 36V Resistor 200 5 1,000 80dB 105dB 2 $1.40
AD8227 Wide Supply R-R out IA Single/Dual 2.2V to 36V Resistor 200 5 1,000 90dB 105dB 0.5 $1.38
AD8228 Precision IA Dual 4.6V to 36V Pin 650 10 100 100dB 120dB 0.5 $3.03
AD8230 Zero Drift IA Single/Dual 8V to 16V Resistor 2 2 1,000 - 110dB 3 $2.99
AD8231 Zero Drift Software Prog Single 3V to 6V Digital, Pin, Software 700 1 128 80dB 110dB 0.7 $1.71
AD8236 - Single 1.8V to 5.5V Resistor 9 - - 94dB 110dB 4 $0.99
AD8250 Software Programmable Dual 10V to 34V Digital, Pin 3000 1 10 80dB 98dB 1 $5.01
AD8251 Software Programmable Dual 10V to 34V Digital, Pin 2500 1 8 80dB 98dB 1.2 $5.01
AD8253 Software Programmable Dual 10V to 34V Digital, Pin 4000 1 1,000 80dB 100dB 1 $4.95
AD8270 Dual Diff Amp Dual 5V to 36V Pin - 0.5 1.2 70dB 80dB 1 $1.91
AD8271 - - 5V to 36V - - 0.5 1.2 - - - $1.25
AD8273 Dual Audio Diff Amp Dual 5V to 36V Pin - 0.5 2 77dB - 2 $1.67
AD8274 Precision Diff Amp Dual 5V to 36V - 10000 0.5 2 - - - $1.05
AD8275 Level Shifting ACD Driver Single 3.3V to 15V Resistor - - - 96dB 96dB - $1.60
AD8276 - Single/Dual 2V to 36V fixed - - - 86dB - - $0.95
AD8277 - - 2V to 36V - - - - - - - $1.60
AD8278 - - 2V to 36V - - - - - - - $0.95
AD8290 Sensor Amp - 2.6V to 5.5V fixed - 50 50 - - 0.75 $1.52
AD8293G160 Zero Drift Filter Amp Single 1.8V to 5.5V fixed 0.5 160 160 94dB 94dB 0.7 $0.99
AD8293G80 Zero Drift Filter Amp Single 1.8V to 5.5V fixed 0.5 80 80 94dB 94dB 0.7 $0.99
AD8295 Precision IA Dual 4.6V to 36V Resistor 750 1 1,000 80dB 130dB 0.25 $2.59
AD8553 Zero Drift IA Single 1.8V to 5.5V Resistor 1 0.1 10,000 80dB 120dB 0.7 $1.32
AD8555 Sensor Amp