AD8230:  16 V Rail-to-Rail, Zero-Drift, Precision Instrumentation Amplifier

The AD8230 is a low drift, differential sampling, precision instrumentation amplifier. Auto-zeroing reduces offset voltage drift to less than 50 nV/°C. The AD8230 is well-suited for thermocouple and ...More

AD8230:  16 V Rail-to-Rail, Zero-Drift, Precision Instrumentation Amplifier

Product Description

The AD8230 is a low drift, differential sampling, precision instrumentation amplifier. Auto-zeroing reduces offset voltage drift to less than 50 nV/°C. The AD8230 is well-suited for thermocouple and bridge transducer applications. The AD8230’s high CMR of 110 dB (minimum) rejects line noise in measurements where the sensor is far from the instrumentation. The 16 V rail-to-rail, common-mode input range is useful for noisy environments where ground potentials vary by several volts. Low frequency noise is kept to a minimal 3 μV p-p, making the AD8230 perfect for applications requiring the utmost dc precision. Moreover, the AD8230 maintains its high performance over the extended industrial temperature range of −40°C to +125°C.

Two external resistors are used to program the gain. By using matched external resistors, the gain stability of the AD8230 is much higher than instrumentation amplifiers that use a single resistor to set the gain. In addition to allowing users to program the gain between 101 and 1000, users can adjust the output offset voltage.

The AD8230 is versatile yet simple to use. Its auto-zeroing topology significantly minimizes the input and output transients typical of commutating or chopper instrumentation amplifiers. The AD8230 operates on ±4 V to ±8 V (+8 V to +16 V) supplies and is available in an 8-lead SOIC.

Applications

  • Pressure measurements
  • Temperature measurements
  • Strain measurements
  • Automotive diagnostics
  • Data Sheet, Rev. B, 9/07

    Features

    • Resistor programmable gain range: 101 to 1000
    • Supply voltage range: ±4 V to ±8 V
    • Rail-to-rail input and output
    • Maintains performance over −40°C to +125°C

    1 The AD8230 can be programmed for a gain as low as 2, but the maximum input voltage is limited to approximately 750 mV.

    • Excellent ac and dc performance
      110 dB minimum CMR @ 60 Hz, G = 10 to 1000
      10 μV maximum offset voltage (RTI, ±5 V operation)
      50 nV/°C maximum offset drift
      20 ppm maximum gain nonlinearity

    Diagrams

    AD8230 Diagram
    Pin Configuration for AD8230

    Specifications

    Single/Dual Supply Single/Dual
    Voltage Supply (Vmax) +16V
    Gain Setting Method Resistor
    Gain Range (min to max) 998
    Bandwidth G=10 (kHz typ) 2kHz
    CMRR (dB) 110dB
    Vnoise RTI 1-10 Hz µVp-p 3µV p-p
    Temperature Range -40 to +125
    Supply Current (max) 2.7mA
    Package SOIC
    Vosi (µV) 10µV

    Explore Other Products

    AD8274 - Low Distortion, Precision Difference Amplifier

    AD8293G80 - Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 80

    AD8253 - 10 MHz, 20 V/μs, G = 1, 10, 100, 1000 iCMOS® Programmable Gain Instrumentation Amplifier

    AD8228 - Precision Instrumentation Amplifier Fixed G = 10, 100

    Subscribe to New Products Feed More
    Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
    AD522 Diff Amp Dual 10V to 36V Resistor 3 1 1,000 75dB 100dB 4 -
    AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.52
    AD526 Software Programmable Dual 9V to 33V Software 350 1 16 - - 3 $6.39
    AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.18
    AD621 Precision IA Dual 4.6V to 18V Pin 800 10 100 93dB 110dB 0.28 $4.09
    AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.51
    AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.40
    AD624 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $11.93
    AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.78
    AD626 Diff Amp Single/Dual 2.4V to 12V Pin 100 10 100 55dB 55dB 2 $3.70
    AD627 Micropower IA Single/Dual 2.2V to 36V Resistor 30 5 1,000 77dB 77dB 1.2 $2.56
    AD628 High CMV DA Single/Dual 4.5V to 36V Pin, Resistor 600 0.1 100 75dB 75dB 15 $1.78
    AD629 High CMV DA Dual 5V to 36V fixed 500 - - 77dB 77dB 15 $2.84
    AD8129 Low Cost Diff Amp Single/Dual 4.5V to 25V Resistor 200000 10 - 94dB - - $1.57
    AD8202 High CMV DA Single 3.5V to 12V fixed 50 - - 82dB 82dB 10 $1.51
    AD8203 High CMV DA Single 4.5V to 5.5V fixed 60 - - 82dB 82dB 10 $1.37
    AD8205 S.S Diff Amp Single 4.5V to 5.5V fixed 50 - - 78dB 78dB 20 $1.51
    AD8206 S.S Diff Amp Single 4.5V to 5.5V fixed 100 - - 76dB 76dB 20 $1.37
    AD8210 Bi-Directional Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $1.81
    AD8211 High CMV Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $0.81
    AD8212 High CMV Shunt Mon Single 7V to 65V Resistor 1000 1 1,000 100dB 100dB 1.1 $0.93
    AD8213 Dual High CMV Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $2.01
    AD8214 High CMV Threshold Detec Single 5V to 65V Resistor - 1 100 80dB 80dB 2.2 $0.76
    AD8215 High CMV Shunt Mon Single 4.5V to 5.5V fixed 450 20 20 100dB 100dB 7 $1.21
    AD8216 High BW 65 V Diff Amp Single 4.5V to 5.5V fixed 3000 3 3 80dB 80dB 20 $1.62
    AD8220 R-R JFET IA Single/Dual 4.6V to 36V Resistor 800 1 1,000 78dB 94dB 0.8 $2.32
    AD8221 High Performance IA Dual 4.6V to 36V Resistor 562 1 1,000 80dB 130dB 0.25 $2.01
    AD8222 Dual High Performance IA Dual - to - Resistor 750 1 10,000 80dB 130dB 0.25 $3.63
    AD8223 S.S R-R IA Single/Dual 3V to 25V Pin 200 5 1,000 70dB 105dB 2 -
    AD8224 Dual JFET R-R IA Single/Dual 4.6V to 36V Resistor 800 1 1,000 78dB 94dB 0.8 $4.17
    AD8225 Fixed G=5 IA Dual 3.4V to 36V fixed 900 - - 86dB 86dB 1.5 $3.29
    AD8228 Precision IA Dual 4.6V to 36V Pin 650 10 100 100dB 120dB 0.5 $3.03
    AD8230 Zero Drift IA Single/Dual 8V to 16V Resistor 2 2 1,000 - 110dB 3 $2.99
    AD8231 Zero Drift Software Prog Single 3V to 6V Pin, Software 700 1 128 80dB 110dB 0.7 $1.71
    AD8250 Software Programmable Dual 10V to 34V Pin, Software 3000 1 10 80dB 98dB 1 $5.01
    AD8251 Software Programmable Dual 10V to 34V Pin, Software 2500 1 8 80dB 98dB 1.2 $5.01
    AD8253 Software Programmable Dual 10V to 34V Pin, Software 10000 1 1,000 80dB 120dB 1 $4.95
    AD8270 Dual Diff Amp Dual 5V to 36V Pin 10000 0.5 2 70dB 80dB 1 $1.89
    AD8273 Dual Audio Diff Amp Dual 5V to 36V Pin 20000 0.5 2 77dB - 2 $1.67
    AD8290 Sensor Amp - 2.6V to 5.5V fixed - 50 50 - - 0.75 $1.52
    AD8553 Zero Drift IA Single 1.8V to 5.5V Resistor 1 0.1 10,000 80dB 120dB 0.7 $1.32
    AD8555 Sensor Amp Single 5.5V to 2.7V Software n/a 70 1,280 80dB 96dB 0.5 $3.12
    AD8556 Sen/Filter Amp Single 2.7V to 5.5V Software n/a 70 1,280 80dB 94dB 0.5 $2.88
    AD8557 Sensor Amp Single 2.7V to 5.5V Software - 28 1,300 75dB 86dB - $2.13
    AMP03 Precision Diff Amp Dual 12V to 36V fixed 3000 - - 85dB 85dB 2 $2.81

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices