AD8143: High Speed, Triple Differential Receiver with Comparators
The AD8143 is a triple, low cost, differential-to-single-ended receiver specifically designed for receiving red-green-blue (RGB) signals over twisted pair cable. It can also be used for receiving ...More
AD8143: High Speed, Triple Differential Receiver with Comparators
Product Description
The AD8143 is a triple, low cost, differential-to-single-ended receiver specifically designed for receiving red-green-blue (RGB) signals over twisted pair cable. It can also be used for receiving any type of analog signal or high speed data transmission. Two auxiliary comparators are provided to receive digital or sync signals. The AD8143 can be used in conjunction with the AD8133 and AD8134 triple, differential drivers to provide a complete low cost solution for RGB over Category-5 unshielded twisted pair (UTP) cable applications, including keyboard-video-mouse (KVM).
The excellent common-mode rejection (65 dB @ 10 MHz) of the AD8143 allows for the use of low cost unshielded twisted pair cables in noisy environments.
The AD8143 has a wide power supply range from single +5 V supply to ±12 V, which allows for a wide common-mode range. The wide common-mode input range of the AD8143 maintains signal integrity in systems where the ground potential is a few volts different between the drive and receive ends without the use of isolation transformers.
The AD8143 is stable at a gain of 1. Closed-loop gain is easily set using external resistors.
The AD8143 is available in a 5 mm x 5 mm, 32-lead LFCSP and is rated to work over the extended industrial temperature range of -40°C to +85°C.
- Data Sheet Rev 0, 10/2005 (pdf 568kB)
- (About Data Sheets)
Features
- High speed
160 MHz large signal bandwidth
1000 V/µs slew rate @ G = 1, Vo = 2 V p-p - High CMRR: 65 dB @ 10 MHz
- High differential input impedance: 5 M Ω
- Input common-mode range: ±10.5 V (±12 V supplies)
- User adjustable gain
- Wide power supply range: +5 V to ±12 V
- Fast settling: 8 ns to 1%
- Disable feature
- Low offset: ±3.4 mV on 5 V supply
- 2 on-chip comparators
- Small packaging: 32-pin 5 x 5 mm LFCSP
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD8143
High Speed, Triple Differential Receiver with Comparators
Functional Block Diagram for AD8143
ADA4950-2 - Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3
ADL5562 - 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
ADL5561 - 2.9 GHz Ultralow Distortion RF/IF Differential Amplifier
ADA4950-1 - Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3
| Part# | -3 dB BW (MHz) | Minimum Gain (Acl) | Voltage Supply (V) | Supply Current | Slew Rate (V/us) | Distortion (2nd) (dBc) | Distortion (3rd) (dBc) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD6630 | 700 | - | +/- 5 | 30mA | 3700 | - | - | 16-Lead SOIC | $4.18 |
| AD8132 | 350 | 1 | +/- 5 | 10.7mA | 1200 | -97 | -100 | 8-Lead MSOP, 8-Lead SOIC | $1.67 |
| AD8137 | 110 | 1 | +/- 6 | 3.6mA | 450 | -85 | -85 | 8-Lead SOIC | $1.10 |
| AD8138 | 320 | 1 | +/- 5 | 20mA | 1500 | -94 | -114 | 8-Lead CSP, 8-Lead SOIC | $3.75 |
| AD8139 | 410 | 1 | 5 to 12 | 24.5mA | 800 | -90 | -105 | 8-Lead CSP, 8-Lead SOIC | $3.75 |
| AD8350 | 900 | - | 4 to 11 | 32mA | 2000 | -67 | -70 | 8-Lead SOIC/8-Lead uSOIC | $2.52 |
| AD8351 | 2200 | 1 | 3 to 5.5 | 32mA | 13000 | -79 | -81 | 10-Lead uSOIC | $2.68 |
| AD8352 | 2200 | - | 3 to 5.5 | 37mA | 11000 | -81 | -82 | 16-Lead LFCSP | $3.53 |
| ADA4922-1 | 38 | 1 | +/- 12 | 9.4mA | 730 | -116 | -109 | - | $3.63 |
| ADA4927-1 | 2300 | 1 | 4.5 to 11 | 22.1mA | 5000 | -87 | -89 | 16-Lead LFCSP | $3.79 |
| ADA4927-2 | 2300 | 1 | 4.5 to 11 | 22.1mA | 5000 | -87 | -89 | 24-Lead LFCSP | $6.29 |
| ADA4937-1 | 1900 | 1 | 3 to 5.25 | 39.5mA | 6000 | -70 | -84 | 16-Lead LFCSP | $3.79 |
| ADA4937-2 | 1900 | 1 | 3 to 5.25 | 42mA | 6000 | -77 | -84 | 16-Lead LFCSP, 24-Lead LFCSP | $5.69 |
| ADA4938-1 | 1000 | 1 | 4.5 to 11 | 40mA | 4700 | -82 | -82 | 16-Lead LFCSP, 24-Lead LFCSP | $3.79 |
| ADA4938-2 | 1000 | 1 | 4.5 to 11 | 36.5mA | 4700 | -82 | -82 | 16-Lead LFCSP, 24-Lead LFCSP | $5.69 |
| ADA4939-1 | 1400 | 2 | 3 to 5 | 37.7mA | 6800 | -77 | -95 | 16-Lead LFCSP | $3.79 |
| ADA4939-2 | 1400 | 2 | 3 to 5 | 37.7mA | 6800 | -77 | -91 | 16-Lead LFCSP | $5.69 |
| ADA4941-1 | 30 | 2 | - | 2.3mA | 22 | -75 | -71 | 8-Lead LFCSP, 8-Lead SOIC | $2.42 |
| ADA4950-1 | 750 | 1 | 3 to 11 | 9.5mA | 2900 | -80 | -84 | 16-Lead LFCSP, 24-Lead LFCSP | $2.99 |
| ADA4950-2 | 750 | 1 | 3 to 11 | 9.5mA | 2900 | -80 | -84 | 16-Lead LFCSP, 24-Lead LFCSP | $5.29 |
| ADL5561 | 2900 | 6 | 3.3 | 40mA | 0.0098 | -82 | -73 | 16-Lead LFCSP | $3.68 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8143 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8143ACPZ-R2 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $2.58 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8143ACPZ-REEL | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8143ACPZ-REEL7 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $2.58 | 08/28/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close