ADCMP567

PRODUCTION

Dual Ultrafast Voltage Comparator

Viewing:

Overview

  • 250 ps propagation delay input to output
  • 50 ps propagation delay dispersion
  • Differential PECL compatible outputs
  • Differential latch control
  • Robust input protection
  • Input common-mode range −2.0 V to ±3.0 V
  • Input differential range ±5 V
  • See datasheet for additional features

ADCMP567
Dual Ultrafast Voltage Comparator
ADCMP567 Functional Block Diagram ADCMP567 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Questions 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADCMP567
ADCMP567 Evaluation Board

Latest Discussions

Recently Viewed