content here.
content here.

ADCMP552:  Single - Supply, High Speed PECL Comparators

The ADCMP551/ADCMP552/ADCMP553 are single supply, high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature a 750 ps propagation delay with less than 150 ps overdrive dispersion. Dispersion, a measure of the difference in propagation delay under differing overdrive conditions, is a particularly important characteristic of high speed comparators. A ...More

ADCMP552:  Single - Supply, High Speed PECL Comparators

Product Description

The ADCMP551/ADCMP552/ADCMP553 are single supply, high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature a 750 ps propagation delay with less than 150 ps overdrive dispersion. Dispersion, a measure of the difference in propagation delay under differing overdrive conditions, is a particularly important characteristic of high speed comparators. A separate programmable hysteresis pin is available on the ADCMP552.

A differential input stage permits consistent propagation delay with a common-mode range from –0.2 V to VCCI – 2.0 V. Outputs are complementary digital signals are fully compatible with PECL 10 K and 10 KH logic families. The outputs provide sufficient drive current to directly drive transmission lines terminated in 50 . to VCCO - 2 V. A latch input is included and permits tracking, track-and-hold, or sample-and-hold modes of operation. The latch input pins contain internal pullups that set the latch in tracking mode when left open.

The ADCMP551/ADCMP552/ADCMP553 are specified over the –40°C to +85°C industrial temperature range. The ADCMP551 is available in a 16-lead QSOP package; the ADCMP552 is available in a 20-lead QSOP package; and the ADCMP553 is available in an 8-lead MSOP package.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Single Power Supply
  • 750 ps Propagation Delay Input to Output
  • 100 ps Propagation Delay Dispersion
  • Differential PECL Compatible Outputs
  • Differential Latch Control
  • Power Supply Rejection Greater than 70 dB
  • Internal Latch Pull-up Resistors
  • 750 ps Minimum Pulse Width
  • Equivalent Input Rise Time Bandwidth > 750 MHz
  • Typical Output Rise/Fall of 500 ps
  • Programmable Hysteresis
  • Logic Output: PECL
  • # Per Pkg: 2
  • Prop Delay (ns)typ: 0.75ns
  • Voltage Supply (V): 3.3 to 5
  • Supply Current : 16mA
  • Min Pulse Width : 700ps
  • Package: 20-Lead QSOP
  • Output Rise/Fall Time: 500 ps
  • Latch Enable Pin: X

Functional Block Diagram for ADCMP552

OF NOTE ...

For additional technical information and samples, pls contact the High Speed Comparators Group. Supply your name, company, mailing address, telephone/fax numbers, email address and a brief description of your application.

Part# Prop Delay (ns)typ # Per Pkg Total Power (mW) Voltage Supply (V) No of Supplies Input Range (V) Logic Output Adjustable Hysteresis Min Pulse Width
ADCMP567 0.25 2 520 5, -5.2 2 -2 to 3V PECL - 200ps
ADCMP566 0.25 2 450 5, -5.2 2 -2 to 3V ECL - 200ps
AD790 45 1 250 +/-15 3 -Vs to Vs -2V TTL/CMOS Fixed -
AD8465 1.5 1 42 2.5 to 5.5 2 -0.2 to Vcc+0.2V LVDS X 1ns
AD8561 7 1 65 +/- 5 2 -5.0V to +3.0V Diff/TTL - -
AD8564 8 4 150 +/- 5 2 -5.0V to +3.0V TTL/CMOS - -
AD8611 5.5 1 50 3 to 5 1 0 to 3V Diff/TTL - -
AD8612 5.5 2 100 3 to 5 1 0 to 3V Diff/TTL - -
AD96685 6 1 120 5, -5.2 2 -2.5V to +5.0V Diff/ECL - -
AD96687 6 2 240 5, -5.2 2 -2.5V to +5.0V Diff/ECL - -
ADCMP551 0.75 2 60 3.3 to 5 1 -0.2 to Vcc-2V PECL - 700ps
ADCMP552 0.75 2 60 3.3 to 5 1 -0.2 to Vcc-2V PECL X 700ps
ADCMP553 0.75 1 30 3.3 to 5 1 -0.2 to Vcc-2V PECL - 700ps
ADCMP561 0.75 2 160 5, -5.2 2 -2 to 3V PECL - 700ps
ADCMP562 0.75 2 160 5, -5.2 2 -2 to 3V PECL X 700ps
ADCMP563 0.75 2 120 5, -5.2 2 -2 to 3V ECL - 700ps
ADCMP564 0.75 2 120 5, -5.2 2 -2 to 3V ECL X 700ps
ADCMP572 0.15 1 145 3.3 to 5 1 -0.2 to Vcci-2.1V CML X 80ps
ADCMP573 0.15 1 145 3.3 to 5 1 -0.2 to Vcci-2.1V PECL X 80ps
ADCMP580 0.15 1 240 5, -5.2 2 -2 to 3V CML X 80ps
ADCMP581 0.15 1 240 5, -5.2 2 -2 to 3V ECL X 80ps
ADCMP582 0.15 1 240 5, -5.2 2 -2 to 3V PECL X 80ps
ADCMP600 3 1 6 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS - 3ns
ADCMP601 3 1 6 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS X 3ns
ADCMP602 3 1 6 2.5 to 5.5 2 -0.2 to Vcc+0.2V TTL/CMOS X 3ns
ADCMP603 3 1 6 2.5 to 5.5 3 -0.5 to Vcc+0.5V TTL/CMOS X 3ns
ADCMP604 1.5 1 42 2.5 to 5.5 1 -0.2 to Vcc+0.2V LVDS - 1ns
ADCMP605 1.5 1 42 2.5 to 5.5 2 -0.2 to Vcc+0.2V LVDS X 1ns
ADCMP606 1 1 62 2.5 to 5.5 1 -0.2 to Vcc+0.2V CML - 600ps
ADCMP607 1 1 62 2.5 to 5.5 2 -0.2 to Vcc+0.2V CML X 600ps
ADCMP608 30 1 1 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS - 35ns
ADCMP609 30 1 1 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS X 35ns
CMP401 23 4 110 +/- 5 2 -5.0V to +4.0V TTL/CMOS - -
ADCMP565 0.3 2 435 5, -5.2 2 -2 to 3V ECL - 200ps

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.