content here.
content here.

AD8465:  Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator

The AD8465 is a very fast comparator fabricated on the Analog Devices, Inc., proprietary XFCB2 process. This comparator is exceptionally versatile and easy to use. Features include an input range from VEE − 0.5 V to VCCI + 0.2 V, low noise, LVDS-compatible output drivers, and TTL/CMOS latch inputs with adjustable hysteresis and/or shutdown inputs. The device offers 1.6 ns ...More

AD8465:  Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator

Product Description

The AD8465 is a very fast comparator fabricated on the Analog Devices, Inc., proprietary XFCB2 process. This comparator is exceptionally versatile and easy to use. Features include an input range from VEE − 0.5 V to VCCI + 0.2 V, low noise, LVDS-compatible output drivers, and TTL/CMOS latch inputs with adjustable hysteresis and/or shutdown inputs. The device offers 1.6 ns propagation delay with 1 ps rms random jitter (RJ). Overdrive and slew rate dispersion are typically less than 50 ps.

A flexible power supply scheme allows the devices to operate with a single 2.5 V positive supply and a −0.5 V to +2.7 V input signal range up to a 5.5 V positive supply with a −0.5 V to +5.7 V input signal range. Split input/output supplies, with no sequencing restrictions, support a wide input signal range with greatly reduced power consumption.

The LVDS-compatible output stage is designed to drive any standard LVDS input. The comparator input stage offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded. High speed latch and programmable hysteresis features are also provided in a unique single-pin control option. The AD8465 is available in a 12-lead LFCSP.
Applications

  • High speed instrumentation
  • Clock and data signal restoration
  • Logic level shifting or translation
  • Pulse spectroscopy
  • High speed line receivers
  • Threshold detection
  • Peak and zero-crossing detectors
  • High speed trigger circuitry
  • Pulse-width modulators
  • Current-/voltage-controlled oscillators
  • Automatic test equipment (ATE)
  • Automotive
    • Fully specified rail to rail at VCCI = 2.5 V to 5.5 V
    • Input common-mode voltage from −0.2 V to VCCI + 0.2 V
    • Low glitch LVDS-compatible output stage
    • Propagation delay: 1.6 ns
    • Power dissipation: 37 mW at 2.5 V
    • Shutdown pin
    • Single-pin control for programmable hysteresis and latch
    • Power supply rejection > 60 dB
    • −40°C to +125°C operation
    • Logic Output: LVDS
    • # Per Pkg: 1
    • Prop Delay (ns)typ: 1.5ns
    • Voltage Supply (V): 2.5 to 5.5
    • Min Pulse Width : 1ns
    • Package: 12-Lead LFCSP
    • Latch Enable Pin: X
    Part# Prop Delay (ns)typ # Per Pkg Total Power (mW) Voltage Supply (V) No of Supplies Input Range (V) Logic Output Adjustable Hysteresis Min Pulse Width
    ADCMP567 0.25 2 520 5, -5.2 2 -2 to 3V PECL - 200ps
    ADCMP566 0.25 2 450 5, -5.2 2 -2 to 3V ECL - 200ps
    AD790 45 1 250 +/-15 3 -Vs to Vs -2V TTL/CMOS Fixed -
    AD8465 1.5 1 42 2.5 to 5.5 2 -0.2 to Vcc+0.2V LVDS X 1ns
    AD8561 7 1 65 +/- 5 2 -5.0V to +3.0V Diff/TTL - -
    AD8564 8 4 150 +/- 5 2 -5.0V to +3.0V TTL/CMOS - -
    AD8611 5.5 1 50 3 to 5 1 0 to 3V Diff/TTL - -
    AD8612 5.5 2 100 3 to 5 1 0 to 3V Diff/TTL - -
    AD96685 6 1 120 5, -5.2 2 -2.5V to +5.0V Diff/ECL - -
    AD96687 6 2 240 5, -5.2 2 -2.5V to +5.0V Diff/ECL - -
    ADCMP551 0.75 2 60 3.3 to 5 1 -0.2 to Vcc-2V PECL - 700ps
    ADCMP552 0.75 2 60 3.3 to 5 1 -0.2 to Vcc-2V PECL X 700ps
    ADCMP553 0.75 1 30 3.3 to 5 1 -0.2 to Vcc-2V PECL - 700ps
    ADCMP561 0.75 2 160 5, -5.2 2 -2 to 3V PECL - 700ps
    ADCMP562 0.75 2 160 5, -5.2 2 -2 to 3V PECL X 700ps
    ADCMP563 0.75 2 120 5, -5.2 2 -2 to 3V ECL - 700ps
    ADCMP564 0.75 2 120 5, -5.2 2 -2 to 3V ECL X 700ps
    ADCMP572 0.15 1 145 3.3 to 5 1 -0.2 to Vcci-2.1V CML X 80ps
    ADCMP573 0.15 1 145 3.3 to 5 1 -0.2 to Vcci-2.1V PECL X 80ps
    ADCMP580 0.15 1 240 5, -5.2 2 -2 to 3V CML X 80ps
    ADCMP581 0.15 1 240 5, -5.2 2 -2 to 3V ECL X 80ps
    ADCMP582 0.15 1 240 5, -5.2 2 -2 to 3V PECL X 80ps
    ADCMP600 3 1 6 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS - 3ns
    ADCMP601 3 1 6 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS X 3ns
    ADCMP602 3 1 6 2.5 to 5.5 2 -0.2 to Vcc+0.2V TTL/CMOS X 3ns
    ADCMP603 3 1 6 2.5 to 5.5 3 -0.5 to Vcc+0.5V TTL/CMOS X 3ns
    ADCMP604 1.5 1 42 2.5 to 5.5 1 -0.2 to Vcc+0.2V LVDS - 1ns
    ADCMP605 1.5 1 42 2.5 to 5.5 2 -0.2 to Vcc+0.2V LVDS X 1ns
    ADCMP606 1 1 62 2.5 to 5.5 1 -0.2 to Vcc+0.2V CML - 600ps
    ADCMP607 1 1 62 2.5 to 5.5 2 -0.2 to Vcc+0.2V CML X 600ps
    ADCMP608 30 1 1 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS - 35ns
    ADCMP609 30 1 1 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS X 35ns
    CMP401 23 4 110 +/- 5 2 -5.0V to +4.0V TTL/CMOS - -
    ADCMP565 0.3 2 435 5, -5.2 2 -2 to 3V ECL - 200ps

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.