ADCMP361: Single 0.275% Comparator and Reference with Dual Polarity Outputs
The ADCMP361 is a single low power, high accuracy compara-tor with a 400 mV reference in a 5-lead SOT-23 package. The internal 400 mV reference provides the ability to monitor low voltage ...More
ADCMP361: Single 0.275% Comparator and Reference with Dual Polarity Outputs
Product Description
The ADCMP361 is a single low power, high accuracy compara-tor with a 400 mV reference in a 5-lead SOT-23 package. The internal 400 mV reference provides the ability to monitor low voltage supplies. The device operates on a supply voltage from 1.7 V to 5.5 V and only draws 6.5 μA typical, making it suitable for low power system monitoring and portable applications. Hysteresis is included in the comparators.
There are dual open-drain outputs to enable the comparator and reference circuit to be used in an inverting or noninverting configuration. The outputs can be pulled to any voltage up to a maximum of 5.5 V. The output stage is guaranteed to sink greater than 5 mA over temperature.
The device is suitable for portable, commercial, industrial, and automotive applications.
Applications
Data Sheet, Rev. 0, 2/07
Quick Links
- Data Sheet Rev 0, 02/2007, (pdf, 287 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- 400 mV ± 0.275% threshold
- Supply range: 1.7 V to 5.5 V
- Low quiescent current: 6.5 μA typical
- Input range includes ground
- Internal hysteresis: 9.3 mV typical
- Low input bias current: ±5 nA maximum
- Dual open-drain outputs
- Small SOT-23 package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Typical Application Circuit Diagram for ADCMP361
Single 0.275% Comparator and Reference with Dual Polarity Outputs
Other Diagrams for ADCMP361
Single 0.275% Comparator and Reference with Dual Polarity Outputs
Pin Configuration for ADCMP361
Typical Application Circuit Diagram for ADCMP361
| Part# | # Per Pkg | Internal Reference | Reference Accuracy (+/-%) | Voltage Supply (V) | Supply Current (max) | Input Range (V) | Prop Delay (ns)typ | Adjustable Hysteresis | Logic Output | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADCMP341 | 2 | X | 0.275 | 1.7 to 5.5 | 9 | 0 to Vcc | 10000 | X | Open-Drain | 8-Lead SOT-23 | $0.91 |
| ADCMP343 | 2 | X | 0.275 | 1.7 to 5.5 | 6.5 | 0 to Vcc | 10000 | X | Open-Drain | 8-Lead SOT-23 | $0.91 |
| ADCMP350 | 1 | X | 3.5 | 2.25 to 5.5 | 0.01 | 0 to 22V | 5000 | Fixed | Open-Drain/Active-Low | 4-Lead SC-70 | $0.31 |
| ADCMP352 | 1 | - | - | 2.25 to 5.5 | 0.01 | 0 to 22V | 5000 | Fixed | Push-Pull | 4-Lead SC-70 | - |
| ADCMP354 | 1 | X | 3.5 | 2.25 to 5.5 | 0.01 | 0 to 22V | 5000 | Fixed | Open-Drain/Active-High | 4-Lead SC-70 | $0.31 |
| ADCMP356 | 1 | X | 3.5 | 2.25 to 5.5 | 0.01 | 0 to 22V | 5000 | Fixed | Push-Pull/Active-High | 4-Lead SC-70 | $0.31 |
| ADCMP361 | 1 | X | 0.275 | 1.7 to 5.5 | 10 | 0 to Vcc | 5000 | Fixed | Open-Drain | 5-Lead SOT-23 | $0.61 |
| ADCMP370 | 1 | - | - | 2.25 to 5.5 | 0.002 | 0 to 22V | 5000 | Fixed | Open-Drain | 5-Lead SC-70 | $0.28 |
| ADCMP371 | 1 | - | - | 2.25 to 5.5 | 0.002 | 0 to 22V | 5000 | Fixed | Push-Pull | 5-Lead SC-70 | $0.28 |
| ADCMP670 | 2 | X | 1.5 | 1.7 to 5.5 | 5.7 | 0 to Vcc | 10000 | Fixed | Open-Drain | 6-Lead TSOT | $1.42 |
| CMP04 | 4 | - | - | 3.3 to 36 | - | 0 to V+ -1.5 | 1300 | - | Open Collector | 14-Lead SOIC | $4.81 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADCMP361 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADCMP361YRJZ-REEL7 | Prodn | 5 ld SOT-23 | 5 | Comm. | $0.61 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close