ADCMP361

LAST TIME BUY

Single 0.275% Comparator and Reference with Dual Polarity Outputs

Viewing:

Overview

  • 400 mV ± 0.275% threshold 
  • Supply range: 1.7 V to 5.5 V 
  • Low quiescent current: 6.5 μA typical
  • Input range includes ground 
  • Internal hysteresis: 9.3 mV typical 
  • Low input bias current: ±5 nA maximum
  • Dual open-drain outputs 
  • Small SOT-23 package 
ADCMP361
Single 0.275% Comparator and Reference with Dual Polarity Outputs
ADCMP361 Typical Application Diagram ADCMP361 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed