content here.
content here.

SSM2250:  Mono 1.5 W/Stereo 250 mW Power Amplifier

The SSM2250 is intended for use in desktop computers that have basic audio functions. It is also ideal for any audio system that needs to provide both an internal monaural speaker and a stereo line or headphone output. Combined with an AC97 Codec, it provides a PC audio system that meets the PC98/99 requirements. The SSM2250 is compact and requires a minimum of external components.

The ...More

SSM2250:  Mono 1.5 W/Stereo 250 mW Power Amplifier

Product Description

The SSM2250 is intended for use in desktop computers that have basic audio functions. It is also ideal for any audio system that needs to provide both an internal monaural speaker and a stereo line or headphone output. Combined with an AC97 Codec, it provides a PC audio system that meets the PC98/99 requirements. The SSM2250 is compact and requires a minimum of external components.

The SSM2250 features an audio amplifier capable of delivering 1.5 W of low distortion power into a mono 4 Ohm bridged-tied load (BTL) or 2 x 90 mW into stereo 32 Ohm single-ended load (SEL) headphones. Both amplifiers provide rail-to-rail outputs for maximum dynamic range from a single supply. The balanced output provides maximum output from 5 V supply and eliminates the need for a coupling capacitor.

The SSM2250 is able to automatically switch between an internal mono speaker and external headphones.

The SSM2250 is able to run from a single supply, ranging from +2.7 V to +6 V, with an active supply current of 9 mA typical. The ability to shut the amplifiers down, (60 µA shutdown current) makes the SSM2250 an ideal speaker amplifier for battery powered applications.

St

TRAINING, TUTORIALS & SEMINARS

  • Part of SoundMAX® audio solution for Destop Computers
  • Mono 1.5 W Differential or Stereo 250 mW Output
  • Single-Supply Operation: +2.7 V to +6 V
  • Low Shutdown Current = 60 µA
  • PC 98/99 Compliant
  • Low Distortion: 0.2% THD at 1.5 W
  • Wide Bandwidth: 4 MHz
  • Unity-Gain Stable
  • Supply Current : 8.5mA
  • Speaker Driver: Mono
  • Headphone Driver: Stereo
  • Output Power (W): 1.5W

Functional Block Diagram for SSM2250

Part# Output Power (W) Speaker Driver Headphone Driver Micophone Driver Product Description Price* (1000-4999)
AD8541 - - - - Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier $0.27
AD8542 - - - - Dual, Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier $0.38
AD8544 - - - - Quad, Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier $0.54
ADAU1513 23 - - - - $2.15
ADAU1590 15.5 - - - - $2.24
ADAU1592 18 - - - - $2.37
SSM2167 - - - Mono Microphone Driver withe Noise Gate $1.20
SSM2211 1.5 Mono - - Mono Speaker Driver $0.45
SSM2250 1.5 Mono Stereo - Mono Speaker and Stereo Headphone Driver $1.00
SSM2301 1.4 - - - - $0.45
SSM2302 2 - - - - $0.92
SSM2304 2 - - - - $0.81
SSM2305 2.8 - - - - $0.60
SSM2306 2 - - - - $0.99
SSM2311 3 - - - - $0.73
SSM2315 3 Mono - - - $0.82
SSM2317 3 - - - - $0.91
SSM2319 3 - - - - $0.90
SSM2335 3 - - - - $0.63

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.