Add to Signal Chain Designer

AD8133:  Triple Differential Driver with Output Pulldown

Product Details

AD8133 is a major advancement beyond using discrete op amps for driving differential RGB signals over twisted pair cable. The AD8133 is a triple low-cost differential or single ended input to differential output driver, and each amplifier has a fixed gain of 2 to make up for the attenuation of line termination resistors. The AD8133 is specifically designed for RGB signals but can be used for any type of analog signals or for high-speed data transmission. The AD8133 is capable of driving either Category 5 Unshielded Twisted Pair (UTP) cable or backplanes with minimal signal degradation.

FEATURES and BENEFITS

  • Triple High-Speed Differential Driver
    400 MHz -3dB Full Power Bandwidth
    1600V/µs Slew Rate
    Fixed Internal G = 2
  • Output Compatible with Line-Isolation Techniques
  • Adjustable Common Mode
    Output Voltage
  • Internal Common-mode Feedback
    for Superior Gain and Phase
    Balance -60 dB @ 50MHZ
  • Low Distortion
  • Low Power 30mA @ 5V
  • Power Supply Range +3V to ±5V
  • Small 4x4 LFCSP Package

Functional Block Diagram for AD8133

Complete Solutions for Video over UTP Signal Chain

Documentation

Title Content Type File Type
AD8133: Triple Differential Driver With Output Pull-Down Data Sheet (Rev 0, 07/2004) (pdf, 479 kB) Data Sheets PDF
Amplifiers for Video Distribution  (pdf, 115 kB) Product Selection Guide PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
Video Amplifier Products (April 2007)  (pdf, 4117 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8133 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8133 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8133ACPZ-R2 Status: Production 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind Reel, 250 $3.09 $3.09 Y  Material Info Notify Me Purchase
AD8133ACPZ-REEL Status: Production 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind Reel, 5000 - - Y  Material Info PCN Purchase
AD8133ACPZ-REEL7 Status: Production 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind Reel, 1500 - $2.62 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close