ADGS1412
RECOMMENDED FOR NEW DESIGNSSPI Interface, 1.5 Ω RON, ±15 V/+12 V, Quad SPST Switch, Mux Configurable
- Part Models
- 2
- 1ku List Price
- Starting From $5.92
Overview
- SPI interface with error detection
- Includes CRC, invalid read/write address, and SCLK count error detection
- Supports burst mode and daisy-chain mode
- Industry-standard SPI Mode 0 and Mode 3 interface compatible
- Guaranteed break-before-make switching allowing external wiring of switches to deliver multiplexer configurations
- 1.5 Ω typical on resistance at 25°C
- 0.3 Ω typical on resistance flatness at 25°C
- 0.1 Ω typical on resistance match between channels at 25°C
- VSS to VDD analog signal range
- Fully specified at ±15 V, ±5 V, and +12 V
- 1.8 V logic compatibility with 2.7 V ≤ VL ≤ 3.3 V
- 24-lead LFCSP
The ADGS1412 contains four independent single-pole/single-throw (SPST) switches. A serial peripheral interface (SPI) controls the switches. The SPI interface has robust error detection features such as cyclic redundancy check (CRC) error detection, invalid read/write address detection, and SCLK count error detection.
It is possible to daisy-chain multiple ADGS1412 devices together. Daisy-chain mode enables the configuration of multiple devices with a minimal amount of digital lines. The ADGS1412 can also operate in burst mode to decrease the time between SPI commands.
iCMOS construction ensures ultralow power dissipation, making the device ideally suited for portable and battery-powered instruments.
Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.
The on-resistance profile is flat over the full analog input range, which ensures good linearity and low distortion when switching audio signals.
Product Highlights
- SPI interface removes the need for parallel conversion, logic traces and reduces general-purpose input/output (GPIO) channel count.
- Daisy-chain mode removes additional logic traces when multiple devices are used.
- CRC error detection, invalid read/write address detection, and SCLK count error detection ensures a robust digital interface.
- CRC and error detection capabilities allow the use of the ADGS1412 in safety critical systems.
- Guaranteed break-before-make switching allows the use of the ADGS1412 in multiplexer configurations with external wiring.
- Minimum distortion.
Applications
- Automated test equipment
- Data acquisition systems
- Battery-powered systems
- Sample-and-hold systems
- Audio signal routing
- Video signal routing
- Communications systems
- Relay replacement
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Device Drivers 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADGS1412BCPZ | 24-Lead LFCSP (4mm x 4mm x 0.95mm w/ EP) | ||
| ADGS1412BCPZ-RL7 | 24-Lead LFCSP (4mm x 4mm x 0.95mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 25, 2017 - 17_0074 ADGS1412 Metal Edit resulting in Changes to Timing Specifications |
||
| ADGS1412BCPZ | PRODUCTION | |
| ADGS1412BCPZ-RL7 | PRODUCTION | |
|
Dec 19, 2016 - 16_0289 ADGS1412 Datasheet: SPI Interface Clarification |
||
| ADGS1412BCPZ | PRODUCTION | |
| ADGS1412BCPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADGS1412
SPICE Model 1
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.