MAT03

Obsolete

Low Noise, Matched Dual PNP Transistor

Viewing:

Overview

  • Dual matched PNP transistor
  • Low offset voltage: 100 µV max
  • Low noise: 1 nV/√Hz @ 1 kHz max
  • High gain: 100 min
  • High gain bandwidth: 190 MHz typ
  • Tight gain matching: 3% max
MAT03
Low Noise, Matched Dual PNP Transistor
MAT03-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed