ADN3000-06

Obsolete

6.144 Gbps Transimpedance Amplifier with Integrated Photodiode

Viewing:

Overview

  • Integrated photodiode + TIA
  • Differential responsivity: 5.5 mV/μW
  • 50 μm diameter germanium photodiode
  • Input sensitivity −19.5 dBm @ 6.144 Gbps
  • Wavelength range: 830 nm to 1560 nm
  • Single 3.3 V supply
  • Power dissipation: 65 mW
  • Differential output swing: 240 mV p-p
  • On-chip power monitor function
  • Die size: 0.835 mm × 0.675 mm
ADN3000-06
6.144 Gbps Transimpedance Amplifier with Integrated Photodiode
ADN3000-06-fbl ADN3000-06-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADN3000-06 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed