ADL5201

Obsolete

Wide Dynamic Range, High Speed, Digitally Controlled VGA

Viewing:

Overview

  • −11.5 dB to +20 dB gain range
  • 0.5 dB ± 0.1 dB step size
  • 150 Ω differential input and output
  • 7.5 dB noise figure at maximum gain
  • OIP3 > 50 dBm at 200 MHz
  • −3 dB upper frequency bandwidth of 700 MHz
  • Wide input dynamic range
  • Multiple control interface options
      Parallel 6-bit control interface
    (with latch)
      Serial peripheral interface (SPI)
    (with fast attack)
      Gain up/down mode
  • Low power mode option
  • Power-down control
  • Single 5 V supply operation
  • 24-lead LFCSP 4 mm x 4 mm package
ADL5201
Wide Dynamic Range, High Speed, Digitally Controlled VGA
ADL5201-fbl ADL5201-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

S-Parameter 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5201

ADL5201 Evaluation Board

Product Details

ADL5201-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it require a 5 V power supply capable of delivering 500 mA and a 3.3 V power supply capable of delivering 1 mA. The 5 V supply is connected to the test loops labeled VPOS and GND. This is the bias for the main amplifier. The open collector outputs are connected to the main bias via the power plane. The 3.3 V supply is connected to the test loops labeled 3.3 V and GND. The RF input is applied to the SMA connector labeled INB-. The RF output is available at the SMA connector labeled OUTB-. A fully differential input and output is easily configured by removing R3 and R47, installing a zero ohm jumper at R4 and R48, removing T1 and T2 and placing jumpers across the transformer pads. The gain control options are controlled via the on board USB micro controller . The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com. Manual operation of the gain control functions is possible using the 3 pin headers and supplied jumpers. Power up is controlled using the 3 pin header labeled PWUP or an external control signal maybe applied using the SMA connector labeled PWUP.

EVAL-ADL5201
ADL5201 Evaluation Board

Latest Discussions

Recently Viewed