ADG407

PRODUCTION

LC2MOS ± 15 V, 8 Channel, High Performance Analog Multiplexer

Viewing:

Overview

  • 44 V supply maximum ratings
  • VSS to VDD analog signal range
  • Low on resistance (80 Ω maximum)
  • Low power
  • Break-before-make switching action
  • See datasheet for additional features
ADG407
LC2MOS ± 15 V, 8 Channel, High Performance Analog Multiplexer
ADG407 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1407 PRODUCTION 9.5 Ω RON, 16-Channel, Differential 8-Channel, ±15 V/+12 V/±5 V iCMOS Multiplexers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed