ADE7761B

NOT RECOMMENDED FOR NEW DESIGNS

Energy Metering IC with On-Chip Fault and Missing Neutral Detection

Viewing:

Overview

  • High accuracy, active energy measurement IC supports IEC 62053-21
  • Less than 0.1% error over a dynamic range of 1000 to 1
  • Supplies active power on the frequency outputs, F1 and F2
  • High frequency output CF is intended for calibration and supplies instantaneous active power
  • Continuous monitoring of the phase and neutral current allows fault detection in 2-wire distribution systems
  • Current channel input level best suited for shunt and current transformer sensors
  • Uses the larger of the two currents (phase or neutral) to bill, even during a fault condition
  • Continuous monitoring of the voltage and current inputs allows missing neutral detection
  • Uses one current input (phase or neutral) to bill when missing neutral is detected
  • Two logic outputs (FAULT and REVP) can be used to indicate a potential miswiring, fault, or missing neutral condition
  • Direct drive for electromechanical counters and 2-phase stepper motors (F1 and F2)
  • Proprietary ADCs and DSP provide high accuracy over large variations in environmental conditions and time
ADE7761B
Energy Metering IC with On-Chip Fault and Missing Neutral Detection
ADE7761B Functional Block Diagram ADE7761B Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed