AD9726

NOT RECOMMENDED FOR NEW DESIGNS

16-Bit, 400 MSPS TxDAC+® D/A Converter

Viewing:

Overview

  • 400+ MSPS DAC Update Rate
  • Low Voltage Differential Signaling (LVDS) Compatible Inputs
  • Built-In 100 Ω termination resistors
  • Single Data Rate (SDR) and Double Data Rate (DDR) Capability
  • Versatile Clock and Data Interface
  • Noise Floor Performance: < –160 dBm/Hz @ fOUT = 70 MHz
  • IMD > 80 dBc to 80 MHz: > -80 dBc
  • Selectable Data Format: Twos Complement or Straight Binary
  • Programmable via SPI Port
AD9726
16-Bit, 400 MSPS TxDAC+® D/A Converter
AD9726 Functional Block Diagram AD9726 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD9726

AD9726 Evaluation Board

Product Details

The AD9726 evaluation board provides a platform for evaluating the performance of the device. To operate the board, the user must apply power, a clock source, a digital data source, and be able to    observe the DAC output on either a spectrum analyzer or an oscilloscope. A low jitter sine or square wave clock will work well as a source. The evaluation board comes with software which allows the user to program the SPI port. Via the SPI port, the DUT can be programmed into any of its various operating modes.

EVAL-AD9726
AD9726 Evaluation Board

Latest Discussions

Recently Viewed