AD9480

PRODUCTION

8-Bit, 250 MSPS, 3.3 V A/D Converter

Viewing:

Overview

  • DNL = ±0.25 LSB
  • INL = ±0.5 LSB
  • Single +3.3 V supply operation (3.0 to 3.6 V)
  • Power dissipation of 590 mW at 250 MSPS
  • 1 Vp-p analog input range
  • Internal 1.0 V reference
  • Single-ended or differential analog inputs
  • LVDS outputs (ANSI 644 levels)
  • Power down mode
  • Clock duty cycle stabilizer
AD9480
8-Bit, 250 MSPS, 3.3 V A/D Converter
AD9480 Functional Block Diagram AD9480 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9480 Simulink ADIsimADC Model

Open Tool

AD9480 IBIS Models 1

Latest Discussions

Recently Viewed