AD9411:  10-Bit, 170/200 MSPS 3.3 V A/D Converter

The AD9411 is a 10-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates up to a 200 MSPS conversion rate and is ...More

To drive this ADC in DC-coupled applications, we suggest ADA4937-1 or ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352.

AD9411:  10-Bit, 170/200 MSPS 3.3 V A/D Converter

Product Description

The AD9411 is a 10-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates up to a 200 MSPS conversion rate and is optimized for outstanding dynamic performance in wideband carrier and broadband systems. All necessary functions, including a track-and-hold (T/H) and reference are included on the chip to provide a complete conversion solution.

The ADC requires a 3.3 V power supply and a differential sample clock for full performance operation. The digital outputs are LVDS compatible and support both twos complement and offset binary format. A data clock output is available to ease data capture.

Fabricated on an advanced BiCMOS process, the AD9411 is available in a 100-lead surface-mount plastic package (100 e-PAD TQFP) specified over the industrial temperature range (–40°C to +85°C).

Applications

  • Wireless and Wired Broadband Communications
  • Cable Reverse Path
  • Communications Test Equipment
  • Radar and Satellite Subsystems
  • Power Amplifier Linearization
  • Features

    • SNR = 60 dB at fIN up to 70 MHz at 200 MSPS
    • ENOB of 9.8 at fIN up to 70 MHz at 200 MSPS
    • SFDR = 80 dBc at fIN up to 70 MHz at
      200 MSPS
    • Excellent Linearity:
      DNL = ±0.15 LSB (Typical)
      INL = ±0.25 LSB (Typical)
    • LVDS Output Levels
    • 700 MHz Full Power Analog Bandwidth
    • Power Dissipation = 1.25 W Typical at
      200 MSPS
    • 1.5 V Input Voltage Range
    • Output Data Format Option
    • 3.3 V Supply Operation
    • Clock Duty Cycle Stabilizer
    • Pin compatible to AD9430 in LVDS mode

    Diagrams

    AD9411 Diagram
    Functional Block Diagram for AD9411

    Specifications

    Resolution (Bits) 10bit
    T-Put Rate 170MSPS
    # Chan 1
    Supply V Single(+3),Single(+3.3)
    Pwr Diss (max) 1.43W
    Interface LVDS,Par
    Ain Range 1.5 V p-p
    SNR (dB) 60.2dB
    Pkg Type QFP

    AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC

    AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC

    AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators

    AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC

    Subscribe to New Products Feed More
    Part# Res Throughput Rate # of Inputs Operating Pwr Diss
    AD9411 10 170MSPS 1 1.43W
    AD9211-300 10 300MSPS 1 468mW
    AD9601-200 10 200MSPS 1 344mW
    AD9211-200 10 200MSPS 1 356mW
    AD9626-170 12 170MSPS 1 291mW
    AD9230-250 12 250MSPS 1 463mW
    AD9626-250 12 250MSPS 1 390mW
    AD9230-170 12 170MSPS 1 407mW
    AD9430-170 12 170MSPS 1 1.43W
    AD9410 10 210MSPS 1 2.4W
    AD9214-105 10 105MSPS 1 325mW
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices