AD9243: Complete 14-Bit, 3 MSPS Monolithic A/D Converter
The AD9243 is a 3 MSPS, single supply, 14-bit analog-to- digital converter (ADC). It combines a low cost, high speed CMOS process and a novel architecture to achieve the resolution and speed of ...More
For sample availability and additional technical support, please e-mail the High-Speed Converter Group and supply your name, company, mailing address, telephone/fax numbers, and email address, and a brief description of your application.
AD9243: Complete 14-Bit, 3 MSPS Monolithic A/D Converter
Product Description
The AD9243 is a 3 MSPS, single supply, 14-bit analog-to- digital converter (ADC). It combines a low cost, high speed CMOS process and a novel architecture to achieve the resolution and speed of existing hybrid implementations at a fraction of the power consumption and cost. It is a complete, monolithic ADC with an on-chip, high performance, low noise sample-and-hold amplifier and programmable voltage reference. An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application. The device uses a multistage differential pipelined architecture with digital output error correction logic to guarantee no missing codes over the full operating temperature range.
The input of the AD9243 is highly flexible, allowing for easy interfacing to imaging, communications, medical, and data- acquisition systems. A truly differential input structure allows for both single-ended and differential input interfaces of varying input spans. The sample-and-hold amplifier (SHA) is equally suited for both multiplexed systems that switch full-scale voltage levels in successive channels as well as sampling single-channel inputs at frequencies up to and beyond the Nyquist rate. Also, the AD9243 performs well in communication systems employing Direct-IF Down Conversion since the SHA in the differential input mode can achieve excellent dynamic performance well beyond its specified Nyquist frequency of 1.5 MHz.
A single clock input is used to control all internal conversion cycles. The digital output data is presented in straight binary output format. An out-of-range (OTR) signal indicates an over-flow condition which can be used with the most significant bit to determine low or high overflow.
Features
- Low Power Dissipation: 110 mW
- Single +5 V Supply
- Integral Nonlinearity Error: 2.5 LSB
- Differential Nonlinearity Error: 0.6 LSB
- Input Referred Noise: 0.36 LSB
- On-Chip Sample-and-Hold Amplifier and Voltage Reference
- Signal-to-Noise and Distortion
Ratio: 79.0 dB - Spurious-Free Dynamic
Range: 91.0 dB - Out-of-Range Indicator
- Straight Binary Output Data
- 44-Lead MQFP
AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC
AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC
AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7484 | 14 | 3MSPS | 1 | 90mW |
| AD9243 | 14 | 3MSPS | 1 | 145mW |
| AD7482 | 12 | 3MSPS | 1 | 90mW |
| AD7400 | 16 | 10MSPS | 1 | 90mW |
| AD7401 | 16 | 20MSPS | 1 | 100mW |
| AD7621 | 16 | 3MSPS | 1 | 86mW |
| AD7276 | 12 | 3MSPS | 1 | 19.8mW |
| AD9237-20 | 12 | 20MSPS | 1 | 120mW |
| AD9235-20 | 12 | 20MSPS | 1 | 110mW |
| AD9223 | 12 | 3MSPS | 1 | 130mW |
| AD9215-65 | 10 | 65MSPS | 1 | 114mW |
AD9243 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9243-EB | Last Time Buy | Evaluation Boards | - | Ind | $217.07 | 10/17/2008 | N | Contact ADI | Add To Cart |
| AD9243AS | Prodn | 44 ld MQFP (13.20mm wide) | 44 | Ind | $12.22 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9243ASRL | Prodn | 44 ld MQFP (13.20mm wide) | 44 | Ind | $12.22 | 10/03/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9243ASZ | Prodn | 44 ld MQFP (13.20mm wide) | 44 | Ind | $11.69 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9243ASZRL | Prodn | 44 ld MQFP (13.20mm wide) | 44 | Comm. | $11.69 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close