AD9239

PRODUCTION

Quad, 12-Bit, 170 MSPS/210 MSPS/250 MSPS Serial Output 1.8 V ADC

Viewing:

Overview

  • 4 ADCs in 1 package
  • Coded serial digital outputs with ECC per channel
  • On-chip temperature sensor
  • −95 dB channel-to-channel crosstalk
  • SNR = 65 dBFS with AIN = 85 MHz at 250 MSPS
  • SFDR = 77 dBc with AIN = 85 MHz at 250 MSPS
  • Excellent linearity
    • DNL = ±0.3 LSB (typical)
    • INL = ±0.7 LSB (typical)
  • 780 MHz full power analog bandwidth
  • Power dissipation = 380 mW per channel at 250 MSPS
  • 1.25 V p-p input voltage range, adjustable up to 1.5 V p-p
  • 1.8 V supply operation
  • Clock duty cycle stabilizer
  • Serial port interface features
    • Power-down modes
    • Digital test pattern enable
    • Programmable header
    • Programmable pin functions (PGMx, PDWN)
AD9239
Quad, 12-Bit, 170 MSPS/210 MSPS/250 MSPS Serial Output 1.8 V ADC
AD9239 Functional Block Diagram AD9239 Pin Configuration AD9239 Typical Application Diagram AD9239 Typical Application Diagram AD9239 Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9239 Simulink ADIsimADC Model

Open Tool

AD9239 IBIS Models 1


Evaluation Kits

EVAL-AD9239

AD9239 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9239.

EVAL-AD9239
AD9239 Evaluation Board

Latest Discussions

Recently Viewed