AD876: 10-Bit 20 MSPS 160 mW CMOS A/D Converter
The AD876 is a CMOS, 160 mW, 10-bit, 20 MSPS analog-to-digital converter (ADC). The AD876 has an on-chip input sample-and-hold amplifier. By implementing a multistage pipelined architecture ...More
AD876: 10-Bit 20 MSPS 160 mW CMOS A/D Converter
Product Description
The AD876 is a CMOS, 160 mW, 10-bit, 20 MSPS analog-to-digital converter (ADC). The AD876 has an on-chip input sample-and-hold amplifier. By implementing a multistage pipelined architecture with output error correction logic, the AD876 offers accurate performance and guarantees no missing codes over the full operating temperature range. Force and sense connections to the reference inputs minimize external voltage drops.
The AD876 can be placed into a stand-by mode of operation reducing the power below 50 mW. The AD876’s digital I/O interfaces to either +5 V or +3.3 V logic. Digital output pins can be placed in a high impedance state; the format of the output is straight binary coding.
The AD876's speed, resolution and single-supply operation ideally suit a variety of applications in video, multimedia, imaging, high speed data acquisition and communications. The AD876's low power and single-supply operation satisfy requirements for high speed portable applications. Its speed and resolution ideally suit charge coupled device (CCD) input systems such as color scanners, digital copiers, electronic still cameras and camcorders.
The AD876 comes in a space saving 28-pin SOIC and 48-pin thin quad flatpack (TQFP) and is specified over the commercial (0°C to +70°C) temperature range.
Features
- CMOS 10-Bit 20 MSPS Sampling A/D Converter
- Pin-Compatible 8-Bit Option
- Power Dissipation: 160 mW
- +5 V Single Supply Operation
- Differential Nonlinearity: 0.5 LSB
- Guaranteed No Missing Codes
- Power Down (Standby) Mode
- Three-State Outputs
- Digital I/Os Compatible with +5 V
or +3.3 V Logic - Adjustable Reference Input
- Small Size: 28-Lead SOIC, 28-Lead
SSOP, or 48-Lead Thin Quad
Flatpack (TQFP)
AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC
AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9215-65 | 10 | 65MSPS | 1 | 114mW |
| AD9215-105 | 10 | 105MSPS | 1 | 145mW |
| AD876 | 10 | 20MSPS | 1 | 190mW |
| AD9200 | 10 | 20MSPS | 1 | 100mW |
| AD9203 | 10 | 40MSPS | 1 | 108mW |
| AD9237-20 | 12 | 20MSPS | 1 | 120mW |
| AD9235-20 | 12 | 20MSPS | 1 | 110mW |
| AD7401 | 16 | 20MSPS | 1 | 100mW |
| AD9214-65 | 10 | 65MSPS | 1 | 220mW |
| AD9051 | 10 | 60MSPS | 1 | 315mW |
| AD9214-105 | 10 | 105MSPS | 1 | 325mW |
AD876 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close