Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8553

PRODUCTION

1.8 V to 5 V Auto-Zero, In-Amp with Shutdown

Viewing:

Overview

  • Low Offset Voltage: 20 µV max
  • Low Input Offset Drift: 0.1 µV/°C
  • High CMRR: 140 dB typ @ G=100
  • Non-Linearity 0.001% typ. @ G=100
  • Wide Gain Range: 0.1 to 10,000
  • Single Supply Operation: +1.8V to +5.5V
  • Rail-to-Rail Output
  • Shutdown capability
AD8553
1.8 V to 5 V Auto-Zero, In-Amp with Shutdown
AD8553-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed