AD7396

PRODUCTION

Dual Parallel-Input 12-Bit D/A Converter

Viewing:

Overview

  • Micropower 100µA/DAC
  • 0.1 µA Typical Power Shutdown
  • Compact 1.1 mm Height TSSOP-24 Lead Package
  • Single-Supply +2.7 V to +5.5 V Operation
  • AD7396/12-Bit Resolution
    AD7397/10-Bit Resolution
  • 0.9 LSB Differential Nonlinearity Error
AD7396
Dual Parallel-Input 12-Bit D/A Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD7396 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed