概览

优势和特点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

电路描述

The QorIQ T1023 Reference Design Board (T1023RDB) is a high-performance evaluation, development and test platform supporting the QorIQ T1023 communications processor.

The board will support the evaluation and development of the dual core T1023 and the single core T1013 communications processors built on Power Architecture® technology.

Rail/Function Part Number General Description of Part
1.0V : Core
3.3V : System Power
3.3V : PHY, PCIE
LT8612 42V, 6A Synchronous Step-Down Regulator with 3µA Quiescent Current
1.0V : S1VDD
1.2V : TVDD
2.1V : PHY
LT3021 500mA, Low Voltage, Very Low Dropout Linear Regulator
0.85V : PHY LTC3605A 20V, 5A Synchronous Step-Down Regulator
5V : USB LTC3600 15V, 1.5A Synchronous Rail-to-Rail Single Resistor Step-Down Regulator