ADRF6516

Obsolete

31 MHz, Dual Programmable Filters and Variable Gain Amplifiers

Viewing:

Overview

  • Matched pair of programmable filters and VGAs
  • Continuous gain control range: 50 dB
  • Digital gain control: 15 dB
  • 6-pole Butterworth filter: 1 MHz to 31 MHz in 1 MHz steps, 1 dB corner frequency
  • Preamplifier and postamplifier gain steps
  • IMD3: >65 dBc for 1.5 V p-p composite output
  • HD2, HD3: >65 dBc for 1.5 V p-p output
  • Differential input and output
  • Flexible output and input common-mode ranges
  • Optional dc offset compensation loop
  • SPI programmable filter corners and gain steps
  • Power-down feature
  • Single 3.3 V supply operation

The ADRF6516 is a matched pair of fully differential, low noise and low distortion programmable filters and variable gain amplifiers (VGAs). Each channel is capable of rejecting large out-of-band interferers while reliably boosting the desired signal, thus reducing the bandwidth and resolution requirements on the analog-to-digital converters (ADCs). The excellent matching between channels and their high spurious-free dynamic range over all gain and bandwidth settings make the ADRF6516 ideal for quadrature-based (IQ) communication systems with dense constellations, multiple carriers, and nearby interferers.

The filters provide a six-pole Butterworth response with 1 dB corner frequencies programmable through the SPI port from 1 MHz to 31 MHz in 1 MHz steps. The preamplifier that precedes the filters offers a SPI-programmable option of either 3 dB or 6 dB of gain. The preamplifier sets a differential input impedance of 1600 Ω and has a common-mode voltage that defaults to VPS/2 but can be driven from 1.1 V to 1.8 V.

The variable gain amplifiers that follow the filters provide 50 dB of continuous gain control with a slope of 15.5 mV/dB. Their maximum gains can be programmed to various values through the SPI. The output buffers provide a differential output impedance of 30 Ω and are capable of driving 2 V p-p into 1 kΩ loads. The output common-mode voltage defaults to VPS/2, but it can be adjusted down to 700 mV by driving the high impedance VOCM pin. Independent, built-in dc offset compensation loops can be disabled if fully dc-coupled operation is desired. The high-pass corner frequency is defined by external capacitors on the OFS1 and OFS2 pins and the VGA gain.

The ADRF6516 operates from a 3.15 V to 3.45 V supply and consumes a maximum supply current of 360 mA when programmed to the highest bandwidth setting. When disabled, it consumes <9 mA. The ADRF6516 is fabricated in an advanced silicon-germanium BiCMOS process and is available in a 32-lead, exposed paddle LFCSP. Performance is specified over the −40°C to +85°C temperature range.

Applications

  • Baseband I/Q receivers
  • Diversity receivers
  • ADC drivers
  • Point-to-point and point-to-multipoint radio
  • Instrumentation
  • Medical

ADRF6516
31 MHz, Dual Programmable Filters and Variable Gain Amplifiers
ADRF6516-fbl ADRF6516 Pin Configuration
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
Evaluation Software 2

ADRF6516 Evaluation Board Software

Windows 7 Drivers for the SPI Software


Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADRF6516

ADRF6516 Evaluation Board

Product Details

The ADRF6516-EVALZ is a full featured evaluation board designed to allow the user to easily evaluate all features of the ADRF6516. The evaluation board provides a USB interface for easy filter programming, input and output SMA connections with single ended setups for both channels (due to the use of baluns). There is an option of full differential signaling on the input and output at the card edge if user desires. Access to the +3.3 V/360 mA single supply is achieved with clip leads to the VPS and COM testpoints; it has a range from +3.15 V to +3.45 V. The ADRF6516-EVALZ board is a 4 layer FR4 board. Setting the filter's cutoff frequency is achieved via the SPI port which can be programmed via the ADRF6516 USB software provided on the ADI webpage.

EVAL-ADRF6516
ADRF6516 Evaluation Board

Latest Discussions

Recently Viewed