Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADR435
PRODUCTIONUltralow Noise XFET® Voltage References with Current Sink and Source Capability
- Part Models
- 10
- 1ku List Price
- Starting From $3.84
Overview
- Low noise (0.1 Hz to 10.0 Hz): 3.5 μV p-p @ 2.500 V output
- No external capacitor required
- Low temperature coefficient
- A Grade: 10 ppm/°C maximum
- B Grade: 3 ppm/°C maximum
- Load regulation: 15 ppm/mA
- Line regulation: 20 ppm/V
- Wide operating range
- ADR435: 7.0 V to 18 V
- High output source and sink current: 30 mA and −20 mA
- Wide temperature range: −40°C to +125°C
ADR435-EP supports defense and aerospace applications (AQEC standard)
- Download ADR431-EP/ADR434-EP/ADR435-EP data sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/11602 DSCC Drawing Number
The ADR430/ADR431/ADR433/ADR434/ADR435 series is a family of XFET® voltage references featuring low noise, high accuracy, and low temperature drift performance. Using Analog Devices, Inc., temperature drift curvature correction and extra implanted junction FET (XFET) technology, voltage change vs. temperature nonlinearity in the ADR430/ADR431/ADR433/ADR434/ADR435 is minimized.
The XFET references operate at lower current (800 μA) and lower supply voltage headroom (2 V) than buried Zener references. Buried Zener references require more than 5 V of headroom for operation. The ADR430/ADR431/ADR433/ADR434/ADR435 XFET references are low noise solutions for 5 V systems.
The ADR430/ADR431/ADR433/ADR434/ADR435 family has the capability to source up to 30 mA of output current and sink up to −20 mA. It also comes with a trim terminal to adjust the output voltage over a ±0.5% range without compromising performance.
The ADR430/ADR431/ADR433/ADR434/ADR435 are available in 8-lead MSOP and 8-lead narrow SOIC packages. All versions are specified over the extended industrial temperature range of −40°C to +125°C.
Applications
- Precision data acquisition systems
- High resolution data converters
- Medical instruments
- Industrial process control systems
- Optical control circuits
- Precision instruments
Documentation
Data Sheet 3
Application Note 5
Technical Articles 4
Frequently Asked Question 1
Circuit Note 7
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADR435ARMZ | 8-Lead MSOP | ||
ADR435ARMZ-REEL7 | 8-Lead MSOP | ||
ADR435ARZ | 8-Lead SOIC | ||
ADR435ARZ-REEL7 | 8-Lead SOIC | ||
ADR435BRMZ | 8-Lead MSOP | ||
ADR435BRMZ-R7 | 8-Lead MSOP | ||
ADR435BRZ | 8-Lead SOIC | ||
ADR435BRZ-REEL7 | 8-Lead SOIC | ||
ADR435TRZ-EP | 8-Lead SOIC | ||
ADR435TRZ-EP-R7 | 8-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
ADR435ARMZ | PRODUCTION | |
ADR435ARMZ-REEL7 | PRODUCTION | |
ADR435BRMZ | PRODUCTION | |
ADR435BRMZ-R7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
ADR435ARMZ | PRODUCTION | |
ADR435ARMZ-REEL7 | PRODUCTION | |
Jul 20, 2012 - 12_0105 Halogen Free Material Change for Select SOIC Narrow and Wide Body Products Assembled at Amkor |
||
ADR435ARZ | PRODUCTION | |
ADR435ARZ-REEL7 | PRODUCTION | |
ADR435BRZ | PRODUCTION | |
ADR435BRZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.