ADP5501

Obsolete

Programmable Current Backlight Driver with Ambient Light Sensor Input

Viewing:

Overview

  • Efficient asynchronous boost converter for driving up to 6 white LEDs
  • 2.7 V to 5.5 V input voltage range
  • 128 programmable backlight LED current levels (30 mA maximum)
  • Programmable backlight fade-in/fade-out times
  • Programmable backlight dim and off times
  • Ambient light sensing with autonomous backlight adjustment
  • 3 auxiliary LED current sinks
  • 64 programmable auxiliary LED current levels (14 mA maximum)
  • Programmable auxiliary LED fade-in/fade-out times
  • Programmable auxiliary LED on and off times (allows blinking)
  • I2C-compatible serial interface
  • More Features are found on the data sheet

ADP5501
Programmable Current Backlight Driver with Ambient Light Sensor Input
ADP5501-fbl
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADP5520 NOT RECOMMENDED FOR NEW DESIGNS Backlight Driver with I/O Expander
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADP5501 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed