ADP2125

Obsolete

Low Profile, 500 mA, 6 MHz, Synchronous Step-Down, DC-to-DC Converter

Viewing:

Overview

  • 1.26 V fixed output voltage
  • Clock signal enable
  • 6 MHz (maximum) operating frequency
  • 500 mA continuous output current
  • Input voltage: 2.1 V to 5.5 V
  • 0.3 μA (typical) shutdown supply current
  • Compatible with tiny multilayer inductors
  • Internal synchronous rectifier
  • Internal compensation
  • Internal soft start
  • Output to ground short-circuit protection
  • Current-limit protection
  • See data sheet for additional features
ADP2125
Low Profile, 500 mA, 6 MHz, Synchronous Step-Down, DC-to-DC Converter
ADP2125 Typical Application Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADP2125

ADP2125 Evaluation Board

Product Details

The ADP2125 evaluation board is a complete 6 MHz (maximum), low quiescent current, synchronous buck dc-to-dc converter capable of producing up to 500 mA of output current at a fixed 1.26 V output voltage. The converter operates with an input voltage in the 2.1 V to 5.5 V range. The device uses a voltage regulating pulse-width modulation (PWM) that maintains a constant frequency with excellent stability and transient response. The evaluation board demonstrates the operation and performance of the ADP2125 as well as its compatibility with tiny ceramic components for a small area solution.

EVAL-ADP2125
ADP2125 Evaluation Board

Latest Discussions

No discussions on ADP2125 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed