ADP2105

PRODUCTION

1 Amp Synchronous, Step-Down DC-to-DC Converter

Viewing:

Overview

  • Extremely high 97% efficiency
  • Ultralow quiescent current: 20 μA
  • 1.2 MHz switching frequency
  • 0.1 μA shutdown supply current
  • Maximum load current: 1 A
  • Input voltage: 2.7 V to 5.5 V
  • Output voltage: 0.8 V to VIN
  • Maximum duty cycle: 100%
  • Smoothly transitions into low dropout (LDO) mode
  • Internal synchronous rectifier
  • Small 16-lead 4 mm × 4 mm LFCSP package
  • Optimized for small ceramic output capacitors
  • Enable/shutdown logic input
  • Undervoltage lockout
  • Soft start

The ADP2105 / ADP2106 / ADP2107 are low quiescent current, synchronous, step-down dc-to-dc converters in a compact 4 mm × 4 mm LFCSP package. At medium to high load currents, these devices use a current mode, constant frequency pulse-width modulation (PWM) control scheme for excellent stability and transient response. To ensure the longest battery life in portable applications, the ADP2105 / ADP2106 / ADP2107 use a pulse frequency modulation (PFM) control scheme under light load conditions that reduces switching frequency to save power.

The ADP2105 / ADP2106 / ADP2107 run from input voltages of 2.7 V to 5.5 V, allowing single Li+/Li− polymer cell, multiple alkaline/NiMH cells, PCMCIA, and other standard power sources. The output voltage of ADP2105 / ADP2106 / ADP2107 is adjustable from 0.8 V to the input voltage (indicated by ADJ), whereas the ADP2105 / ADP2106 / ADP2107 are available in preset output voltage options of 3.3 V, 1.8 V, 1.5 V, and 1.2 V (indicated by x.x V). Each of these variations is available in three maximum current levels: 1 A (ADP2105), 1.5 A (ADP2106), and 2 A (ADP2107). The power switch and synchronous rectifier are integrated for minimal external part count and high efficiency. During logic controlled shutdown, the input is disconnected from the output, and it draws less than 0.1 µA from the input source. Other key features include undervoltage lockout to prevent deep battery discharge and programmable soft start to limit inrush current at startup.

Applications

  • Mobile handsets
  • PDAs and palmtop computers
  • Telecommunication/networking equipment
  • Set top boxes
  • Audio/video consumer electronics

ADP2105
1 Amp Synchronous, Step-Down DC-to-DC Converter
ADP2105-cdl ADP2105-2106-2107 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADP2120 PRODUCTION 1.25A, 1.2MHz Synchronous Step-Down DC-to-DC Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADP21xx Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP2105

ADP2105 Evaluation Board

Product Details

The ADP2105 evaluation board is a complete step-down dc-to-dc converter solution using the ADP2105 step-down dc-to-dc converter. It provides a ±1% accurate (±3% over all conditions) regulated output voltage with load currents up to 1 A. It comes in two versions: the ADP2105-1.8-EVAL with fixed output voltage of 1.8 V and the ADP2105-EVAL with adjustable output voltage initially set to 2.5 V.

EVAL-ADP2105
ADP2105 Evaluation Board

Latest Discussions

No discussions on ADP2105 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed