ADP1655

NOT RECOMMENDED FOR NEW DESIGNS

Dual LED Flash Driver with I2C Compatible Interface

Viewing:

Overview

  • Ultracompact solution
    Please see data sheet for deatails
  • High efficiency: 88% peak
    Reduces high levels of input battery current during flash
    Limits battery current drain in torch mode
  • I2C programmable
    Please see data sheet for deatails
  • Control
    I2C-compatible control registers, External STROBE pin
    External direct TORCH pin, TX_MASK input to prevent high input battery current levels
  • Safety
    Thermal overload protection, Flash timeout, Inductor fault detection
    Output overvoltage, Short circuit protection, Soft start reduces inrush input current
ADP1655
Dual LED Flash Driver with I2C Compatible Interface
ADP1655 Functional Block Diagram ADP1655 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP1660 PRODUCTION Dual 750 mA LED Flash Driver with I2C-Compatible Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADP1655

ADP1655 Evaluation Board

Product Details

The evaluation system is composed of a motherboard and a daughterboard. The motherboard provides the I2C® signals from the computer USB port and generates the I/O voltages and digital high and low signals for the daughterboard. For temperature measurement, the daughterboard can either be plugged directly into the motherboard or connected to the motherboard via the ribbon cable provided with the evaluation kit.

The motherboard features a 3.3 V regulator and two adjustable regulators, one for VDDIO and one for ADP1655 supply voltage (VIC). The daughterboard contains numerous jumpers and test points for easy evaluation of the board.

EVAL-ADP1655
ADP1655 Evaluation Board

Latest Discussions

No discussions on ADP1655 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed