AD7762

PRODUCTION

625 kSPS, 24-Bit, 109 dB Sigma-Delta ADC with On-Chip Buffer

Viewing:

Part Details

  • 120 dB dynamic range at 78 kHz output data rate
  • 109 dB dynamic range at 625 kHz output data rate
  • 112 dB SNR at 78 kHz output data rate
  • 106 dB SNR at 625 kHz output data rate
  • 625 kHz maximum fully filtered output word rate
  • Low pass FIR filter with default or user programmable coefficients
  • Fully differential modulator input
  • On-chip differential amplifier for signal buffering
  • Programmable over-sampling rate (32x to 256x)
  • Over-range alert bit
  • Digital offset and gain correction registers
  • Low power and power down modes
AD7762
625 kSPS, 24-Bit, 109 dB Sigma-Delta ADC with On-Chip Buffer
AD7762 Functional Block Diagram AD7762 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7760

AD7760 / AD7762 Evaluation Board

Product Details

The EVAL-AD7760EDZ is a fully featured evaluation Kit for the AD7760 and AD7762. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.


Please note: This Evaluation software was compiled in Windows 7 and compatibility with later OS is not guaranteed..

EVAL-AD7760
AD7760 / AD7762 Evaluation Board

Latest Discussions

Recently Viewed