A2B Audio Bus Technology
Analog Devices A2BTM audio bus is a simple, flexible, and cost-effective audio connectivity solution. A2B has been specifically designed for a wide variety of automotive, consumer, and industrial applications such as Road Noise Cancellation (RNC), In-Car Communications (ICC) and Unified Communications Systems (UCS), where low and deterministic latency are key system design criteria. With millions of links on the road from over 35 automotive manufacturers, A2B has established itself as the de facto digital audio data bus standard1.
Explore Applications in A2B Audio Bus
Advantages of ADI’s A2B Audio Bus
At its core, A2B is a high-bandwidth (50Mbps), low-latency digital audio bus suitable for a variety of end markets and applications. However, there are many additional factors that contribute to A2B’s design-in success:
- Single main, multiple sub-node daisy chain architecture greatly simplifies wiring complexity (by up to 75%) and associated costs.
 - Simple and easy-to-use architecture with zero software overhead reduces overall development time and investment.
 - Expansive ecosystem of development tools and partners speeds time to market.
 - Fully meets stringent automotive EMC/EMI and quality requirements.
 
At its inception, A2B audio bus technology was targeted to automotive audio and acoustics applications, including ANC/RNC, Personal Audio Zones (PAZ), eCall and other telematics systems. Today, A2B is seeing increased deployment in tangential consumer/industrial audio markets.
For example, in the Consumer market, A2B enables applications in unified communications and ProAV, hearables, and home theater. For Intelligent Buildings, it can play a key role in elevating security and surveillance. In Avionics, it offers a lightweight alternative for enabling inflight entertainment and cabin connectivity.
1 TechInsights, A2B Digital Audio Bus: Solving the Challenges of EMI and NVH, Nov2020.
                        
                            Industry Applications 
                        
                    
                    
                                                Automotive
                                        
                                            
                                                Consumer
                                        
                                            
                                                Intelligent Building 
                                        
                                            
                                                Avionics
                                        
                                            {{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
 - {{name}} {{/each}} {{#if newProjectText}}
 - 
                                                    
{{newProjectText}}
                                                {{/if}}
                                             
{{newProjectTitle}}
{{projectNameErrorText}}