Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

REF10S

PRODUCTION

Aerospace +10V Precision Voltage Reference

Viewing:

Overview

  • 10 Volt Output
  • Guaranteed Long-Term Stability:
    50ppm/1000 Hrs Max
  • Excellent Temperature Stability:
    8.5ppm/°C Max
  • Low Noise: 30µVp-p Max
  • Low Supply Current: 1.4mA Max
  • Wide Input Voltage Range: 12V to 40V
  • High Load-Driving Capability: 20mA
  • High Load-Driving Capability: 20mA
REF10S
Aerospace +10V Precision Voltage Reference
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.