LTM8047

RECOMMENDED FOR NEW DESIGNS

3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter

Viewing:

Part Details

  • Complete Switch Mode Power Supply
  • 725VDC Isolation
  • Wide Input Voltage Range: 3.1V to 32V
  • Up to 440mA Output Current (VOUT = 2.5V)
  • 2.5V to 12V Output Voltage
  • Current Mode Control
  • Programmable Soft-Start
  • User Configurable Undervoltage Lockout
  • SnPb or RoHS Compliant Finish
  • Low Profile (11.25mm × 9mm × 4.92mm) Surface Mount BGA Package
LTM8047
3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter
725V DC Isolated Low Noise μModule Regulator Maximum Load vs VIN Product Package 1
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
Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Interface Transceivers & Isolators 1
LTM2881 PRODUCTION Complete Isolated RS485/RS422 μModule Transceiver + Power
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1693A

LTM8047 Demo Board | 725VDC Isolated uModule DC/DC Converter; 4.5V ≤ VIN ≤ 30V, VOUT = 5V @ Up to 350mA

Product Details

The demo circuit 1693A is an isolated flyback μModule® DC/DC converter featuring the LTM8047. The demo circuit is designed for a 5V output from a 4.5V to 30V input. The typical current capability of the 5V output varies with input voltage from about 110mA at VIN = 4.5V to about 350mA at VIN = 30V.

DC1693A
LTM8047 Demo Board | 725VDC Isolated uModule DC/DC Converter; 4.5V ≤ VIN ≤ 30V, VOUT = 5V @ Up to 350mA
DC1693A Demo Board DC1693A Demo Board DC1693A Demo Board DC1693A Demo Board DC1693A - Schematic

Latest Discussions

Recently Viewed