LTM2893

PRODUCTION

100MHz Isolated ADC Serial Interface

Viewing:

Part Details

  • Isolated Interface: 6000VRMS for 1 Minute
  • UL-CSA Recognition Pending
  • 100MHz SPI-Compatible I/O
  • Configurable SPI Word Length 8 to 32 Bits
  • Low Jitter Conversion Start (30psRMS)
  • Supports Simultaneously Sampled ADCs
  • Read Only (LTM2893), Read/Write (LTM2893-1)
  • Three Isolated Multiplexer Select Signals
  • 1.71V to 5.5V I/O Voltages
  • 3V to 5.5V Supply Voltages
  • High Common Mode Transient Immunity
  • 15mm × 6.25mm BGA Package
LTM2893
100MHz Isolated ADC Serial Interface
LTM2893-2893-1 Application Circuit LTM2893-2893-1 Pin Configuration
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
Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
LTM2892 PRODUCTION SPI/Digital or I2C μModule Isolator
LTM2895 PRODUCTION 100MHz Isolated DAC SPI Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC2405A

LTM2893 Demo Board | 100MHz SPI µModule Isolator

Product Details

Demonstration circuit 2405A shows an LTM2893 isolating and interfacing an LTC2328-18. The LTM2893 is a high speed SPI isolator for interfacing read only ADCs with a full complement of control signals. The LTC2328-18 is a low noise, high speed 18-bit successive approximation register (SAR) ADC. Low noise isolated power is delivered to the isolated side with an LT3999 push-pull driver and isolation transformer.

eval board
DC2542A

LTC2358-18, LTM2893, ADA4522-1, LT6658 Demo Board | Isolated Industrial Data Acquisition Board (Requires ArrowSoCkit)

Product Details

Demonstration circuit 2542A is a reference design for robust industrial data acquisition applications based on the LTC2358-18. The LTC2358-18 is capable of high voltage measurements with a large input common range; however, the DC2542A implements input protection that allows up to 400V of continuous input protection. Combined with gas discharge tubes, which provide protection from surges, the DC2542A is capable of surviving extreme abuse.


Please click here for the Arrow SoCkit

DC2405A
LTM2893 Demo Board | 100MHz SPI µModule Isolator
DC2405A - Schematic
DC2542A
LTC2358-18, LTM2893, ADA4522-1, LT6658 Demo Board | Isolated Industrial Data Acquisition Board (Requires ArrowSoCkit)
DC2542A

Latest Discussions

Recently Viewed