LTC6953
LAST TIME BUYUltralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
- Part Models
- 1
- 1ku List Price
- Starting From $17.11
Part Details
- JESD204B/C, Subclass 1 SYSREF Signal Generation
- Additive Output Jitter < 6fsRMS (Integration BW = 12kHz to 20MHz, f = 4.5GHz)
- Additive Output Jitter 65fsRMS (ADC SNR Method)
- EZSync™, ParallelSync™ Multichip Synchronization
- Eleven Independent, Low Noise Outputs with Programmable Coarse Digital and Fine Analog Delays
- Flexible Outputs Can Serve as Either a Device Clock or SYSREF Signal
- LTC6952 Wizard Software Design Tool Support
- –40°C to 125°C Operating Junction Temperature Range
The LTC6953 is a high performance, ultralow jitter, JESD204B/C clock distribution IC. The LTC6953’s eleven outputs can be configured as up to five JESD204B/C subclass 1 device clock/SYSREF pairs plus one general purpose output, or simply eleven general purpose clock outputs for non-JESD204B/C applications. Each output has its own individually programmable frequency divider and output driver. All outputs can also be synchronized and set to precise phase alignment using individual coarse half cycle digital delays and fine analog time delays.
For applications requiring more than eleven total outputs, multiple LTC6953s can be connected together with LTC6952s and LTC6955s using the EZSync or ParallelSync synchronization protocols.
Applications
- High Performance Data Converter Clocking
- Wireless Infrastructure
- Test and Measurement
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Product Selection Guide 1
Device Drivers 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC6953IUKG#PBF | 52-Lead QFN (7mm x 8mm x 0.75mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 20, 2024 - 23_0089 Obsolescence of Tower Fab3 (JAZZ-3) SBC35 Process |
||
LTC6953IUKG#PBF |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock ICs 2 | ||
LTC6951 | LAST TIME BUY | Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO |
LTC6952 | LAST TIME BUY | Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support |
Phase-Locked Loop (PLL) Synthesizers 2 | ||
ADF4377 | RECOMMENDED FOR NEW DESIGNS | Microwave Wideband Synthesizer with Integrated VCO |
LTC6948 | LAST TIME BUY | Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO |
Parts | Product Life Cycle | Description |
---|---|---|
HMC7043 | RECOMMENDED FOR NEW DESIGNS |
High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C |
Tools & Simulations
Linduino 3
Design Tool 1
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.