LTC5556

PRODUCTION

1.5GHz to 7GHz Dual Programmable Gain Downconverting Mixer

Viewing:

Overview

  • 9dB Power Conversion Gain
  • 32dBm Output IP3
  • 15.5dB Range IF DVGA in 0.5dB Steps
  • IF Frequency Range Up to 900MHz
  • Reduced Power Mode
  • 3.3V Single Supply
  • Simple SPI for Fast Development
  • –40°C to 105°C Operation (TC)
  • Very Small Solution Size
  • 32-Lead (5mm × 5mm) QFN Package

The LTC5556 dual programmable gain downconverting mixer is ideal for diversity and MIMO receivers that require precise gain setting. Each channel incorporates an active mixer and a digital IF VGA with 15.5dB gain control range. The IF gain of each channel is programmed in 0.5dB steps through the SPI.

Enable pins for each channel allow fast turn-on and shutdown. A reduced power mode is also available.

The device has the same functionality as the LTC5566, but the mixers are optimized for a higher 3GHz to 7GHz RF frequency range and the IF is optimized for use up to 900MHz. The mixers may be used down to 1.5GHz, or up to 8GHz with degraded performance.

Dual Programmable Gain Downconverting Mixers
PART NUMBER OPTIMUM RF RANGE IF RANGE
LTC5556 3GHz to 7GHz 1MHz to 900MHz
LTC5566 300MHz to 4.5GHz 1MHz to 500MHz

Applications

  • 4G and 5G MIMO Receivers
  • 5.1GHz to 5.9GHz LTE-U
  • Distributed Antenna Systems (DAS)
  • Network Test/Monitoring Equipment
  • Fixed Satellite Services

LTC5556
1.5GHz to 7GHz Dual Programmable Gain Downconverting Mixer
LTC5556 Application Circuit LTC5556 Performance Graph LTC5556 Pin Configuration
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
Linduino 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC2693A

LTC5556 1.5GHz to 7GHz Dual Programmable Gain Downconverting Mixer

Product Details

Demonstration circuit 2693A is optimized for evaluation of the LTC®5556 dual programmable gain downconverting mixer. Each channel incorporates an active mixer and a digital IF VGA with 15.5dB gain control range. The IF gain of each channel is independently programmable through the SPI in 0.5dB steps. Its single-ended RF ports have a range from 1.5GHz to 7GHz. The LO port is internally matched to 50Ω from 500MHz to 8GHz with 9dB return loss. The differential IF port is usable from 1MHz to 1000MHz. There is a reduced power mode available through the SPI or RP pin, which lowers the total current consumption by 25%.

DC2693A
LTC5556 1.5GHz to 7GHz Dual Programmable Gain Downconverting Mixer
DC2693A_UG-1422

Latest Discussions

Recently Viewed