LTC5551

PRODUCTION

300MHz to 3.5GHz Ultra-High Dynamic Range Downconverting Mixer

Viewing:

Overview

  • +36dBm Input IP3
  • 2.4dB Conversion Gain
  • Low Noise Figure: <10dB
  • +18dBm Ultra High Input P1dB
  • 670mW Power Consumption
  • 2.5V to 3.6V Operation
  • 50Ω Single-Ended RF and LO Inputs
  • 0dBm LO Drive Level
  • Low Power Mode
  • –40°C to 105°C Operation (TC)
  • Small Solution Size
  • Enable Pin
  • 16-Lead (4mm × 4mm) QFN Package

The LTC5551 is a 2.5V to 3.6V mixer optimized for RF downconverting mixer applications that require very high dynamic range. The LTC5551 covers the 300MHz to 3.5GHz RF Frequency range with LO frequency range of 200MHz to 3.5GHz. The LTC5551 provides very high IIP3 and P1dB with low power consumption. A typical application is a basestation receiver covering 700MHz to 2.7GHz frequency range. The RF input can be matched for a wide range of frequencies and the IF is usable up to 1GHz.

A low power mode is activated by pulling the ISEL pin high, reducing the power consumption by about 1/3, however, with a corresponding reduction in IIP3 to approximately +29dBm. The mixer can also be turned on or off by using the EN pin.

The LTC5551’s high level of integration minimizes the total solution cost, board space and system level variation, while providing the highest dynamic range for demanding receiver applications.

Applications

  • GSM, LTE, LTE-Advanced Basestations
  • Repeaters
  • DPD Observation Receiver
  • Public Safety Radios, Military and Defense
  • Avionics Radios and TCAS Transponders
  • Active Phased-Array Antennas
  • White-Space Radio Receiver

LTC5551
300MHz to 3.5GHz Ultra-High Dynamic Range Downconverting Mixer
Wideband Receiver Mixer Conversion Gain and IIP3 vs IF Frequency (Low-Side LO) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2208 PRODUCTION 16-Bit, 130Msps ADC
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
LTC6430-20 RECOMMENDED FOR NEW DESIGNS High Linearity Differential RF/IF Amplifier/ADC Driver
Phase-Locked Loop (PLL) Synthesizers 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
RF Amplifiers 1
LTC6417 LAST TIME BUY 1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC2035A

LTC5551 | 300MHz to 3.5GHz Ultra-High Dynamic Range Downconverting Mixer

Product Details

DC2035A: Demo Board for the LTC5551 300MHz to 3.5GHz Ultra-High Dynamic Range Downconverting Mixer.


 


DC2035A
LTC5551 | 300MHz to 3.5GHz Ultra-High Dynamic Range Downconverting Mixer
DC2035A Demo Board DC2035A Demo Board DC2035A Demo Board DC2035A Demo Board DC2035A - Schematic

Latest Discussions

Recently Viewed