LTC5535

PRODUCTION

Precision 600MHz to 7GHz, RF Detector with Adjustable Gain and 12MHz Baseband Bandwidth

Viewing:

Overview

  • Temperature Compensated Internal Schottky Diode RF Detector
  • Wide Input Frequency Range: 600MHz to 7GHz*
  • Wide Input Power Range: –32dBm to 10dBm
  • External Gain Control
  • Precision VOUT Offset Control
  • Low Starting Voltage: 200mV for Gain = 2
  • Wide VCC Range of 2.7V to 5.5V
  • Low Operating Current: 2mA
  • Available in a Low Profile (1mm) SOT-23 Package

The LTC5535 is an RF power detector for RF applications operating in the 600MHz to 7GHz range. A temperature compensated Schottky diode peak detector and output amplifier are combined in a small ThinSOTTM package. The supply voltage range is optimized for operation from a single cell lithium-ion or three cell NiMH battery.

The RF input voltage is peak detected using an on-chip Schottky diode. The detected voltage is buffered and supplied to the VOUT pin.

The LTC5535 output amplifier gain is set via external resistors. The initial starting voltage of 200mV can be precisely adjusted using the VOS pin.

The LTC5535 operates with input power levels from –32dBm to 10dBm. The 12MHz baseband bandwidth is much higher than that of previous Schottky detector products.

Applications

  • 802.11a, 802.11b, 802.11g, 802.15, 802.16
  • Multimode Mobile Phone Products
  • Optical Data Links
  • Wireless Data Modems
  • Wireless and Cable Infrastructure
  • RF Power Alarm
  • Envelope Detector

LTC5535
Precision 600MHz to 7GHz, RF Detector with Adjustable Gain and 12MHz Baseband Bandwidth
600MHz to 7GHz RF Power Detector Output Voltage vs RF Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
eval board
DC758A

LTC5535ES6 | 7GHz RF Detector With Wide Output BW

Product Details

DC758A: Demo Board for the LTC5535 Precision 600MHz to 7GHz, RF Detector with Adjustable Gain and 12MHz Baseband Bandwidth.


 


DC758A
LTC5535ES6 | 7GHz RF Detector With Wide Output BW
DC758A - Schematic

Latest Discussions

Recently Viewed